{"items":[{"primaryId":"43030-710","Primary ID":"43030-710","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Locking Kits for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Swing-Handle Lock, Keyed","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"IN","Ship Length/Depth":5,"Ship Length/Depth Uom":"IN","Ship Width":4,"Ship Width Uom":"IN","Shipping Weight (Metric)":2.2727272727272725,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":228.6,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":101.6,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":85,"Country Of Origin":"US","Certifications":["UL-2416"],"Type":"Swing-Handle Lock, Keyed","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4c7b30b2/696667efe673f338e1000014/43030-710R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"7\" (177.79999999999998 Millimeters)","Width":"2\" (50.8 Millimeters)","Depth":"3\" (76.19999999999999 Millimeters)","BABA Compliant":"0","Product Height":7,"Product Height Uom":"IN","Product Length/Depth":3,"Product Length/Depth Uom":"IN","Product Width ":2,"Product Width Uom":"IN","Product Height (Metric)":177.79999999999998,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":76.19999999999999,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":50.8,"Product Width Uom (Metric)":"Millimeters","Product Weight":2,"Product Weight UOM":"LB","Short Description":"VERSAEDGE SWING HNDL LOCK,KEYED"},{"primaryId":"43030-720","Primary ID":"43030-720","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Locking Kits for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Swing-Handle Lock, Swappable Cores","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"IN","Ship Length/Depth":5,"Ship Length/Depth Uom":"IN","Ship Width":4,"Ship Width Uom":"IN","Shipping Weight (Metric)":2.2727272727272725,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":228.6,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":101.6,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":110.5,"Country Of Origin":"US","Certifications":["UL-2416"],"Type":"Swing-Handle Lock, Swappable Cores","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4c7b30b2/69666817e673f338e1000015/43030-720R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"7\" (177.79999999999998 Millimeters)","Width":"2\" (50.8 Millimeters)","Depth":"3\" (76.19999999999999 Millimeters)","BABA Compliant":"0","Product Height":7,"Product Height Uom":"IN","Product Length/Depth":3,"Product Length/Depth Uom":"IN","Product Width ":2,"Product Width Uom":"IN","Product Height (Metric)":177.79999999999998,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":76.19999999999999,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":50.8,"Product Width Uom (Metric)":"Millimeters","Product Weight":2,"Product Weight UOM":"LB","Short Description":"VERSAEDGE SWING HNDL LOCK,SWAP"},{"primaryId":"43030-730","Primary ID":"43030-730","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Locking Kits for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Combination Lock","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"IN","Ship Length/Depth":5,"Ship Length/Depth Uom":"IN","Ship Width":4,"Ship Width Uom":"IN","Shipping Weight (Metric)":2.2727272727272725,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":228.6,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":101.6,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":187,"Country Of Origin":"US","Certifications":["UL-2416"],"Type":"Combination Lock","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4c7b30b2/6966682ee673f338e1000019/43030-730R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"7\" (177.79999999999998 Millimeters)","Width":"2\" (50.8 Millimeters)","Depth":"3\" (76.19999999999999 Millimeters)","BABA Compliant":"0","Product Height":7,"Product Height Uom":"IN","Product Length/Depth":3,"Product Length/Depth Uom":"IN","Product Width ":2,"Product Width Uom":"IN","Product Height (Metric)":177.79999999999998,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":76.19999999999999,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":50.8,"Product Width Uom (Metric)":"Millimeters","Product Weight":2,"Product Weight UOM":"LB","Short Description":"VERSAEDGE COMBINATION LOCK"},{"primaryId":"43030-760","Primary ID":"43030-760","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Locking Kits for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Electronic Lock, 12V","Material":"Steel","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"IN","Ship Length/Depth":6,"Ship Length/Depth Uom":"IN","Ship Width":7,"Ship Width Uom":"IN","Shipping Weight (Metric)":2.727272727272727,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":330.2,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":177.79999999999998,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":858.5,"Country Of Origin":"US","Certifications":["UL-2416"],"Type":"Electronic Lock, 12V","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4c7b30b2/6966684be673f338e100001a/43030-760R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"11\" (279.4 Millimeters)","Width":"5\" (127 Millimeters)","Depth":"4\" (101.6 Millimeters)","BABA Compliant":"0","Product Height":11,"Product Height Uom":"IN","Product Length/Depth":4,"Product Length/Depth Uom":"IN","Product Width ":5,"Product Width Uom":"IN","Product Height (Metric)":279.4,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":127,"Product Width Uom (Metric)":"Millimeters","Product Weight":3,"Product Weight UOM":"LB","Short Description":"VERSAEDGE ELECTRONIC LOCK,12V"},{"primaryId":"43030-770","Primary ID":"43030-770","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Locking Kits for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Electronic Lock, 12V, SSI","Material":"Steel","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"IN","Ship Length/Depth":6,"Ship Length/Depth Uom":"IN","Ship Width":7,"Ship Width Uom":"IN","Shipping Weight (Metric)":2.727272727272727,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":330.2,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":177.79999999999998,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":654.5,"Country Of Origin":"US","Certifications":["UL-2416"],"Type":"Electronic Lock, 12V, SSI","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/4c7b30b2/69666871e673f338e100001b/43030-770R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"11\" (279.4 Millimeters)","Width":"5\" (127 Millimeters)","Depth":"4\" (101.6 Millimeters)","BABA Compliant":"0","Product Height":11,"Product Height Uom":"IN","Product Length/Depth":4,"Product Length/Depth Uom":"IN","Product Width ":5,"Product Width Uom":"IN","Product Height (Metric)":279.4,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":127,"Product Width Uom (Metric)":"Millimeters","Product Weight":3,"Product Weight UOM":"LB","Short Description":"VERSAEDGE ELECTRONIC LOCK,12V,SSI"}],"options":{"Type":["Combination Lock","Electronic Lock, 12V","Electronic Lock, 12V, SSI","Swing-Handle Lock, Keyed","Swing-Handle Lock, Swappable Cores"]},"total":5}