{"items":[{"primaryId":"43045-701","Primary ID":"43045-701","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Universal Accessory Panel for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Universal Accessory Panel; Black","Material":"Steel","Shipping Weight":12.7,"Shipping Weight Uom":"LB","Ship Height":39.5,"Ship Height Uom":"IN","Ship Length/Depth":4.5,"Ship Length/Depth Uom":"IN","Ship Width":19.5,"Ship Width Uom":"IN","Shipping Weight (Metric)":5.772727272727272,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":1003.3,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":495.29999999999995,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":178.5,"Country Of Origin":"US","Certifications":["UL-2416"],"Promote on Website":"1","Attached to Series":"1","Height":"37.5\" (952.5 Millimeters)","Width":"17.5\" (444.5 Millimeters)","Depth":"2.5\" (63.5 Millimeters)","BABA Compliant":"1","Product Height":37.5,"Product Height Uom":"IN","Product Length/Depth":2.5,"Product Length/Depth Uom":"IN","Product Width ":17.5,"Product Width Uom":"IN","Product Height (Metric)":952.5,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":63.5,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":444.5,"Product Width Uom (Metric)":"Millimeters","Product Weight":9.7,"Product Weight UOM":"LB","Short Description":"VERSAEDGE UNIVERSAL ACC PANEL,BK"},{"primaryId":"43045-E01","Primary ID":"43045-E01","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Universal Accessory Panel for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Universal Accessory Panel; Glacier White","Material":"Steel","Shipping Weight":12.7,"Shipping Weight Uom":"LB","Ship Height":39.5,"Ship Height Uom":"IN","Ship Length/Depth":4.5,"Ship Length/Depth Uom":"IN","Ship Width":19.5,"Ship Width Uom":"IN","Shipping Weight (Metric)":5.772727272727272,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":1003.3,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":495.29999999999995,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":178.5,"Country Of Origin":"US","Certifications":["UL-2416"],"Promote on Website":"1","Attached to Series":"1","Height":"37.5\" (952.5 Millimeters)","Width":"17.5\" (444.5 Millimeters)","Depth":"2.5\" (63.5 Millimeters)","BABA Compliant":"1","Product Height":37.5,"Product Height Uom":"IN","Product Length/Depth":2.5,"Product Length/Depth Uom":"IN","Product Width ":17.5,"Product Width Uom":"IN","Product Height (Metric)":952.5,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":63.5,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":444.5,"Product Width Uom (Metric)":"Millimeters","Product Weight":9.7,"Product Weight UOM":"LB","Short Description":"VERSAEDGE UNIVERSAL ACC PANEL,GW"}],"options":{"Color":["Black","Glacier White"]},"total":2}