{"items":[{"primaryId":"38649-744","Primary ID":"38649-744","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 42U x 23.6\"W (600 mm) Cabinet; Black","Material":"Steel, Plastic","Shipping Weight":9.4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":91,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":311.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","Cabinet Width":"23.6\"W (600 mm)","BABA Compliant":"1","Product Weight":6.6,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 42U x 23.6\"W (600 mm) Cabinet; Black","Search Terms":"38649-744, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-747","Primary ID":"38649-747","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 45U x 23.6\"W (600 mm) Cabinet; Black","Material":"Steel, Plastic","Shipping Weight":9.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":97,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":317.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Cabinet Width":"23.6\"W (600 mm)","BABA Compliant":"1","Product Weight":7,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 45U x 23.6\"W (600 mm) Cabinet; Black","Search Terms":"38649-747, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-750","Primary ID":"38649-750","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 48U x 23.6\"W (600 mm) Cabinet; Black","Material":"Steel, Plastic","Shipping Weight":9.6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":326.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"48U","Cabinet Width":"23.6\"W (600 mm)","BABA Compliant":"1","Product Weight":7,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 48U x 23.6\"W (600 mm) Cabinet; Black","Search Terms":"38649-750, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-754","Primary ID":"38649-754","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 52U x 23.6\"W (600 mm) Cabinet; Black","Material":"Steel, Plastic","Shipping Weight":9.8,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":114,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":330.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Cabinet Width":"23.6\"W (600 mm)","BABA Compliant":"1","Product Weight":7,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 52U x 23.6\"W (600 mm) Cabinet; Black","Search Terms":"38649-754, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2,"SKU Level SEO Page Title":"Air Dam Kit for ZetaFrame Cabinet | 38649-754 | Chatsworth","SKU Level SEO Meta Description":"Enhance data center cooling with the Air Dam Kit for ZetaFrame® Cabinet. This thermal management accessory improves airflow management to boost efficiency and reduce cooling costs. Learn more today.","SKU Level Web H4 Heading":"Advanced Airflow Management for Server Cabinet Performance","SKU Level Web Paragraph Text":"<p>The Air Dam Kit for ZetaFrame® Cabinet is a critical component for effective data center cooling, designed to block airflow around equipment and prevent recirculation. By ensuring conditioned air passes through servers and exhaust air does not mix, this kit supports optimal thermal management in high-density environments. Proper implementation helps maintain consistent temperatures, reducing the risk of overheating and enhancing overall system reliability.</p><p>This accessory functions by installing flexible seals on the top and sides of the cabinet, creating a barrier that directs airflow precisely where needed. It requires a minimum rail setback of 1.4 inches (36 mm) and attaches securely to the ZetaFrame® Cabinet frame, compatible with 52U heights and 23.6-inch (600 mm) widths. The kit includes top, bottom, and side baffles along with all necessary hardware for straightforward integration into existing infrastructure.</p><p>Integrating the Air Dam Kit contributes significantly to data center efficiency by minimizing energy waste associated with uncontrolled airflow. It helps reduce cooling costs by allowing precision cooling systems to operate more effectively, avoiding the need for overcompensation. This targeted approach to airflow management ensures that cooling resources are used efficiently, supporting sustainability goals and operational savings.</p><p>The kit is engineered for use with other ZetaFrame® accessories, such as the Equipment Mounting Rail Grommet Brush Kit and Bottom Panel, for a comprehensive thermal management solution. Its steel construction with a black finish ensures durability and blends seamlessly with cabinet aesthetics, while the flexible seals adapt to various equipment configurations. This compatibility makes it an ideal choice for upgrading server cabinet performance in diverse data center environments.</p><p>By addressing key challenges in airflow management, the Air Dam Kit helps data centers achieve higher levels of infrastructure performance and cooling cost reduction. It is part of CPI’s broader commitment to providing innovative thermal management solutions that support AI, HPC, and other advanced applications. Investing in this accessory ensures your data center remains future-ready, with enhanced reliability and efficiency for demanding operational needs.</p>"},{"primaryId":"38649-755","Primary ID":"38649-755","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 42U x 27.6\"W (700 mm) Cabinet; Black","Material":"Steel, Plastic","Shipping Weight":10.7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":91,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.85,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":311.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","Cabinet Width":"27.6\"W (700 mm)","BABA Compliant":"1","Product Weight":7.2,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 42U x 27.6\"W (700 mm) Cabinet; Black","Search Terms":"38649-755, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-758","Primary ID":"38649-758","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 45U x 27.6\"W (700 mm) Cabinet; Black","Material":"Steel, Plastic","Shipping Weight":10.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":97,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.76,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":317.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Cabinet Width":"27.6\"W (700 mm)","BABA Compliant":"1","Product Weight":7.6,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 45U x 27.6\"W (700 mm) Cabinet; Black","Search Terms":"38649-758, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-761","Primary ID":"38649-761","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 48U x 27.6\"W (700 mm) Cabinet; Black","Material":"Steel, Plastic","Shipping Weight":10.6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":323.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"48U","Cabinet Width":"27.6\"W (700 mm)","BABA Compliant":"1","Product Weight":7.6,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 48U x 27.6\"W (700 mm) Cabinet; Black","Search Terms":"38649-761, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-765","Primary ID":"38649-765","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 52U x 27.6\"W (700 mm)  Cabinet; Black","Material":"Steel, Plastic","Shipping Weight":10.7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":114,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.85,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":330.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Cabinet Width":"27.6\"W (700 mm)","BABA Compliant":"1","Product Weight":7.6,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 52U x 27.6\"W (700 mm)  Cabinet; Black","Search Terms":"38649-765, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-766","Primary ID":"38649-766","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 42U x 31.5\"W (800 mm) Cabinet; Black","Material":"Steel, Plastic","Shipping Weight":11.4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":91,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.17,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":313.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","Cabinet Width":"29.5\"W (750 mm)","BABA Compliant":"1","Product Weight":8,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 42U x 29.5\"W (750 mm) Cabinet; Black","Search Terms":"38649-766, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-769","Primary ID":"38649-769","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 45U x 31.5\"W (800 mm) Cabinet; Black","Material":"Steel, Plastic","Shipping Weight":11.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":97,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.22,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":320.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Cabinet Width":"29.5\"W (750 mm)","BABA Compliant":"1","Product Weight":8.4,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 45U x 29.5\"W (750 mm) Cabinet; Black","Search Terms":"38649-769, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2,"SKU Level SEO Page Title":"Air Dam Kit for ZetaFrame Cabinet | Chatsworth","SKU Level SEO Meta Description":"Boost cooling efficiency and data center cooling with the Air Dam Kit for ZetaFrame Cabinet. This thermal management accessory optimizes airflow control in server racks. Explore now.","SKU Level Web H4 Heading":"How the Air Dam Kit Enhances Airflow Management","SKU Level Web Paragraph Text":"<p>The Air Dam Kit for ZetaFrame® Cabinet blocks airflow around equipment mounting spaces to prevent recirculation and improve cooling efficiency. It includes top, bottom, and side baffles with installation hardware for easy setup. This thermal management solution ensures conditioned air passes through servers effectively in data center environments.</p><p>Installation requires a minimum rail setback and provides a flexible seal against panels for optimal performance. The kit attaches securely to the cabinet frame, enhancing airflow management and reducing hot spots. Proper use supports stable thermal solutions in high-density server racks.</p><p>With improved airflow control, data center cooling systems operate more efficiently, lowering energy consumption and costs. The Air Dam Kit directs air precisely where needed, boosting overall cooling efficiency. This results in increased equipment reliability and extended lifespan for critical infrastructure.</p><p>In modern data center infrastructure, integrating accessories like the Air Dam Kit is key to effective thermal management. It complements other airflow control strategies to maintain consistent temperatures. This approach helps achieve superior data center cooling and operational resilience.</p><p>For comprehensive thermal solutions, pair the Air Dam Kit with CPI accessories such as brush kits and bottom panels. This holistic method enhances data center airflow control and maximizes cooling efficiency. Discover more CPI thermal management products to optimize your data center cooling today.</p>"},{"primaryId":"38649-772","Primary ID":"38649-772","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 48U x 31.5\"W (800 mm) Cabinet; Black","Material":"Steel, Plastic","Shipping Weight":11.6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":328.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"48U","Cabinet Width":"29.5\"W (750 mm)","BABA Compliant":"1","Product Weight":8.4,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 48U x 29.5\"W (750 mm) Cabinet; Black","Search Terms":"38649-772, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-776","Primary ID":"38649-776","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 52U x 31.5\"W (800 mm) Cabinet; Black","Material":"Steel, Plastic","Shipping Weight":11.7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":114,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":337.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Cabinet Width":"29.5\"W (750 mm)","BABA Compliant":"1","Product Weight":8.4,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 52U x 29.5\"W (750 mm) Cabinet; Black","Search Terms":"38649-776, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-777","Primary ID":"38649-777","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 42U x 29.5\"W (750 mm) Cabinet; Black","Material":"Steel, Plastic","Shipping Weight":10.9,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":91,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.94,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":313.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","Cabinet Width":"31.5\"W (800 mm)","BABA Compliant":"1","Product Weight":7.6,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 42U x 31.5\"W (800 mm) Cabinet; Black","Search Terms":"38649-777, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-780","Primary ID":"38649-780","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 45U x 29.5\"W (750 mm) Cabinet; Black","Material":"Steel, Plastic","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":97,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":320.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Cabinet Width":"31.5\"W (800 mm)","BABA Compliant":"1","Product Weight":8,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 45U x 31.5\"W (800 mm) Cabinet; Black","Search Terms":"38649-780, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-783","Primary ID":"38649-783","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 48U x 29.5\"W (750 mm) Cabinet; Black","Material":"Steel, Plastic","Shipping Weight":11.1,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":328.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"48U","Cabinet Width":"31.5\"W (800 mm)","BABA Compliant":"1","Product Weight":8,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 48U x 31.5\"W (800 mm) Cabinet; Black","Search Terms":"38649-783, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-787","Primary ID":"38649-787","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 52U x 29.5\"W (750 mm) Cabinet; Black","Material":"Steel, Plastic","Shipping Weight":11.2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":114,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":337.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Cabinet Width":"31.5\"W (800 mm)","BABA Compliant":"1","Product Weight":8,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 52U x 31.5\"W (800 mm) Cabinet; Black","Search Terms":"38649-787, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-E44","Primary ID":"38649-E44","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 42U x 23.6\"W (600 mm) Cabinet; Glacier White","Material":"Steel, Plastic","Shipping Weight":9.4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":91,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":311.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","Cabinet Width":"23.6\"W (600 mm)","BABA Compliant":"1","Product Weight":6.6,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 42U x 23.6\"W (600 mm) Cabinet; Glacier White","Search Terms":"38649-E44, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-E47","Primary ID":"38649-E47","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 45U x 23.6\"W (600 mm) Cabinet; Glacier White","Material":"Steel, Plastic","Shipping Weight":9.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":97,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":311.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Cabinet Width":"23.6\"W (600 mm)","BABA Compliant":"1","Product Weight":7,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 45U x 23.6\"W (600 mm) Cabinet; Glacier White","Search Terms":"38649-E47, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-E50","Primary ID":"38649-E50","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 48U x 23.6\"W (600 mm) Cabinet; Glacier White","Material":"Steel, Plastic","Shipping Weight":9.6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":326.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"48U","Cabinet Width":"23.6\"W (600 mm)","BABA Compliant":"1","Product Weight":7,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 48U x 23.6\"W (600 mm) Cabinet; Glacier White","Search Terms":"38649-E50, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-E54","Primary ID":"38649-E54","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 52U x 23.6\"W (600 mm) Cabinet; Glacier White","Material":"Steel, Plastic","Shipping Weight":9.8,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":114,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":330.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Cabinet Width":"23.6\"W (600 mm)","BABA Compliant":"1","Product Weight":7,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 52U x 23.6\"W (600 mm) Cabinet; Glacier White","Search Terms":"38649-E54, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-E55","Primary ID":"38649-E55","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 42U x 27.6\"W (700 mm) Cabinet; Glacier White","Material":"Steel, Plastic","Shipping Weight":10.7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":91,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.85,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":300.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","Cabinet Width":"27.6\"W (700 mm)","BABA Compliant":"1","Product Weight":7.2,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 42U x 27.6\"W (700 mm) Cabinet; Glacier White","Search Terms":"38649-E55, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-E58","Primary ID":"38649-E58","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 45U x 27.6\"W (700 mm) Cabinet; Glacier White","Material":"Steel, Plastic","Shipping Weight":10.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":97,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.76,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":317.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Cabinet Width":"27.6\"W (700 mm)","BABA Compliant":"1","Product Weight":7.6,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 45U x 27.6\"W (700 mm) Cabinet; Glacier White","Search Terms":"38649-E58, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-E61","Primary ID":"38649-E61","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 48U x 27.6\"W (700 mm) Cabinet; Glacier White","Material":"Steel, Plastic","Shipping Weight":10.6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":323.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"48U","Cabinet Width":"27.6\"W (700 mm)","BABA Compliant":"1","Product Weight":7.6,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 48U x 27.6\"W (700 mm) Cabinet; Glacier White","Search Terms":"38649-E61, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-E65","Primary ID":"38649-E65","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 52U x 27.6\"W (700 mm)  Cabinet; Glacier White","Material":"Steel, Plastic","Shipping Weight":10.7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":114,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.85,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":330.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Cabinet Width":"27.6\"W (700 mm)","BABA Compliant":"1","Product Weight":7.6,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 52U x 27.6\"W (700 mm)  Cabinet; Glacier White","Search Terms":"38649-E65, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-E66","Primary ID":"38649-E66","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 42U x 31.5\"W (800 mm) Cabinet; Glacier White","Material":"Steel, Plastic","Shipping Weight":11.4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":91,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.17,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":313.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","Cabinet Width":"29.5\"W (750 mm)","BABA Compliant":"1","Product Weight":8,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 42U x 29.5\"W (750 mm) Cabinet; Glacier White","Search Terms":"38649-E66, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-E69","Primary ID":"38649-E69","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 45U x 31.5\"W (800 mm) Cabinet; Glacier White","Material":"Steel, Plastic","Shipping Weight":11.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":97,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.22,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":320.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Cabinet Width":"29.5\"W (750 mm)","BABA Compliant":"1","Product Weight":8.4,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 45U x 29.5\"W (750 mm) Cabinet; Glacier White","Search Terms":"38649-E69, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-E72","Primary ID":"38649-E72","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 48U x 31.5\"W (800 mm) Cabinet; Glacier White","Material":"Steel, Plastic","Shipping Weight":11.6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":328.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"48U","Cabinet Width":"29.5\"W (750 mm)","BABA Compliant":"1","Product Weight":8.4,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 48U x 29.5\"W (750 mm) Cabinet; Glacier White","Search Terms":"38649-E72, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-E76","Primary ID":"38649-E76","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 52U x 31.5\"W (800 mm) Cabinet; Glacier White","Material":"Steel, Plastic","Shipping Weight":11.7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":114,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":337.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Cabinet Width":"29.5\"W (750 mm)","BABA Compliant":"1","Product Weight":8.4,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 52U x 29.5\"W (750 mm) Cabinet; Glacier White","Search Terms":"38649-E76, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-E77","Primary ID":"38649-E77","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 42U x 29.5\"W (750 mm) Cabinet; Glacier White","Material":"Steel, Plastic","Shipping Weight":10.9,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":91,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":42,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.94,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":313.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","Cabinet Width":"31.5\"W (800 mm)","BABA Compliant":"1","Product Weight":7.6,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 42U x 31.5\"W (800 mm) Cabinet; Glacier White","Search Terms":"38649-E77, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-E80","Primary ID":"38649-E80","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 45U x 29.5\"W (750 mm) Cabinet; Glacier White","Material":"Steel, Plastic","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":97,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":320.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Cabinet Width":"31.5\"W (800 mm)","BABA Compliant":"1","Product Weight":8,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 45U x 31.5\"W (800 mm) Cabinet; Glacier White","Search Terms":"38649-E80, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-E83","Primary ID":"38649-E83","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 48U x 29.5\"W (750 mm) Cabinet; Glacier White","Material":"Steel, Plastic","Shipping Weight":11.1,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":328.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"48U","Cabinet Width":"31.5\"W (800 mm)","BABA Compliant":"1","Product Weight":8,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 48U x 31.5\"W (800 mm) Cabinet; Glacier White","Search Terms":"38649-E83, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2},{"primaryId":"38649-E87","Primary ID":"38649-E87","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":" Air Dam Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Air Dam Kit for ZetaFrame Cabinet; for 52U x 29.5\"W (750 mm) Cabinet; Glacier White","Material":"Steel, Plastic","Shipping Weight":11.2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":114,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":337.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Cabinet Width":"31.5\"W (800 mm)","BABA Compliant":"1","Product Weight":8,"Product Weight UOM":"LB","Short Description":"Air Dam Kit for ZetaFrame Cabinet; for 52U x 31.5\"W (800 mm) Cabinet; Glacier White","Search Terms":"38649-E87, Air Dam Kit for ZetaFrame Cabinet,ZetaFrame  Air Dam Kit for ZetaFrame Cabinet,Server cabinet  Air Dam Kit for ZetaFrame Cabinet,Rack-mounted  Air Dam Kit for ZetaFrame Cabinet,Data center  Air Dam Kit for ZetaFrame Cabinet,Cabinet  Air Dam Kit for ZetaFrame Cabinet solution,Network rack  Air Dam Kit for ZetaFrame Cabinet,Structured cabling solution for  Air Dam Kit for ZetaFrame Cabinet,Best  Air Dam Kit for ZetaFrame Cabinet for server racks,How to organize cables with  Air Dam Kit for ZetaFrame Cabinet,Efficient routing for  Air Dam Kit for ZetaFrame Cabinet,Front-to-back cable routing for  Air Dam Kit for ZetaFrame Cabinet,High-density cable organization for  Air Dam Kit for ZetaFrame Cabinet,Professional cable management for  Air Dam Kit for ZetaFrame Cabinet","Search Relevancy":2}],"options":{"Cabinet Width":["23.6\"W (600 mm)","27.6\"W (700 mm)","29.5\"W (750 mm)","31.5\"W (800 mm)"],"Color":["Black","Glacier White"],"Height RMU":["42U","45U","48U","52U"]},"total":32}