{"items":[{"primaryId":"1019-SM","Primary ID":"1019-SM","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":["White"],"Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Hi-Bar Surface-Mount Enclosures","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Hi-Bar Surface-Mount Enclosures 1019","Marketing Description - Global English":"Surface Wall Mounted Plastic Access Point Enclosure and Cable Organizer with Low-Profile Snap-on Cover","Material":"PC-ABS","Shipping Weight":4.5,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"in","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":2.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Rated Weight Capacity (Metric)":0,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":65,"Country Of Origin":"CN","Certifications":["ROHS"],"Product Overview":"<p>Oberon&rsquo;s Model 1019-SM is a non-metallic, surface mounted cable manager, horizontal connection point, and Wi-Fi router/access point enclosure. It is designed to organize, protect, and conceal equipment and wiring, especially in small or home office applications. The 1019-SM features a simple snap-on cover and movable cable organizer pegs to position equipment and organize cabling. The 1019-SM features slots for cable ingress/egress (3 per side) that can also be used to attach TIA 569-B compliant furniture faceplates with modular jacks, to facilitate cable termination for use as a Multi-User Telecommunications Outlet Assembly (MUTOA) in open office environments. Additionally, the 1019-SM can be surface mounted over a duplex electrical outlet and used to store, organize and hide connections to a power strip.</p>","Features and Benefits":"<ul>\n<li>Surface mount to wall to conceal and manage cabling</li>\n<li>Large enough to house a Wi-Fi router/access point for a small office</li>\n<li>Side openings allow easy ingress/egress of cabling to nearby equipment</li>\n<li>Place over an electrical outlet to create a space to store a power strip and manage power cords</li>\n<li>Use side openings to surface mount TIA 569-B compliant furniture faceplates with modular jacks to use as a consolidation point and MUTOA</li>\n<li>Movable cable organizer pegs for cable management; tool-less install, twist to secure/remove</li>\n<li>Snap-on cover with concealed attachment points can optionally be screwed on for added security</li>\n</ul>","Technical Specifications":"<ul>\n<li>Design:&nbsp; Surface mounted cable manager, horizontal connection point and Wi-Fi router/ access point enclosure. Conceal, protect, and organize office cabling and equipment. Large enough for most vendors Wi-Fi routers</li>\n<li>Performance: Ventilated, paintable, impact resistant plastic enclosure is virtually transparent to wireless signals</li>\n<li>Construction: UL 94-5VB Flame retardant white PC/ABS plastic</li>\n<li>Size: Backbox 13.5&rdquo; x 13.5&rdquo; x 3.75&rdquo; in. (343 mm x 343 mm x 95 mm). Maximum useable internal dimensions: 12.75 x 12.75 in. (323.9 x 323.9 mm)</li>\n<li>Installation: Surface mount with included hardware on walls or behind desks to manage and store cabling and equipment</li>\n</ul>","Promote on Website":"1","Attached to Series":"1","Height":"13.5\" (343 mm)","Width":"13.5\" (343 mm)","Depth":"3.7\" (94 mm)","Use With":"Not Applicable","Access Point Vendor":["Arista","Aruba","Cisco","Extreme","Fortinet","Juniper","Meraki","Ruckus","Ubiquiti"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Wall Surface Mount"],"Standard and Security":["Non-Locking"],"Collection":"Hi-Bar","Door Style":"Not Applicable","Trim Style":"Not Applicable","Cover Style":"Opaque","Physical Security":"Not Applicable","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Pack Of":"EA","Exterior Width":"13.5\" (343 mm)","Exterior Depth":"3.7\" (94 mm)","Interior Depth":"2.9\" (74 mm)","Application":["Wall Surface Mount"],"Exterior Height":"13.5\" (343 mm)","Exterior Diameter":"Not Applicable","Interior Diameter":"Not Applicable","Interior Height":"12.7\" (323 mm)","Interior Width":"12.7\" (323 mm)","BABA Compliant":"0","Product Height":13.5,"Product Height Uom":"\"","Product Length/Depth":3.7,"Product Length/Depth Uom":"\"","Product Width ":13.5,"Product Width Uom":"\"","Product Height (Metric)":343,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":94,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":343,"Product Width Uom (Metric)":"mm","Product Weight":3.5,"Product Weight UOM":"lb","Short Description":"Surface Wall Mounted Plastic Access Point Enclosure and Cable Organizer with Low-Profile Snap-on Cover","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Arista C-200","Arista C-230","Arista W-318","Arista C-330","Arista C-400","Aruba AP-503H","Aruba AP-505","Aruba AP-505H","Aruba AP-515","Aruba AP-535","Aruba AP-555","Aruba AP-605H","Aruba AP-615","Aruba AP-635","Aruba AP-655","Aruba AP-725","Aruba AP-735","Aruba AP-745","Aruba AP-755","Cisco C9105AXI","Cisco C9105AXW","Cisco C9115AXI","Cisco C9120AXI","Cisco C9130AXI","Cisco C9136I","Cisco CW9162I","Cisco CW9164I","Cisco CW9166I","Cisco CW9166D1","Cisco CW9172H","Cisco CW9172I","Cisco CW9176I","Cisco CW9176D1","Cisco CW9178I","Extreme AP302W","Extreme AP305C","Extreme AP310i","Extreme AP410i","Extreme AP410C","Extreme AP505i","Extreme AP510C","Extreme AP650","Extreme AP3000","Extreme AP4000","Extreme AP5010","Extreme AP4020","Extreme AP5020","Fortinet FAP-23JF","Fortinet FAP-23JK","Fortinet FAP-231G","Fortinet FAP-231K","Fortinet FAP-241K","Fortinet FAP-431F","Fortinet FAP-431G","Fortinet FAP-441K","Fortinet FAP-831F","Juniper BT11","Juniper AP12","Juniper AP24","Juniper AP33","Juniper AP34","Juniper AP43","Juniper AP45","Juniper AP47","Juniper AP47D","Meraki MR28","Meraki MR36","Meraki MR36H","Meraki MR44","Meraki MR46","Meraki MR57","Ruckus H350","Ruckus R350","Ruckus R350e","Ruckus H550","Ruckus R550","Ruckus R650","Ruckus R750","Ruckus R850","Ruckus R560","Ruckus R760","Ruckus R670","Ruckus R770","Ubiquiti UAP-U6-PRO","Ubiquiti UAP-U6-LITE","Ubiquiti UAP-U6-PLUS","Ubiquiti UAP-U6-LR","Ubiquiti UAP-U6-ENTERPRISE","Ubiquiti UAP-U7-PRO","Ubiquiti UAP-U7-PRO-MAX","Ubiquiti UAP-U7-PRO-WALL","Ubiquiti UAP-E7"],"Product Includes Descripton":"<ul>\n<li>(1) Back box</li>\n<li>(1) Tamper Resistant Snap-on Cover</li>\n<li>(36) Movable Cable Organizer Pegs</li>\n<li>(4) Wall Anchors</li>\n<li>(4) Wall Mount Screws</li>\n<li>Installation Instructions</li>\n</ul>","Search Terms":"1019-SM,Oberon In-Plane Recessed Mounts 1019,ZetaFrame Oberon In-Plane Recessed Mounts 1019,Server cabinet Oberon In-Plane Recessed Mounts 1019,Rack-mounted Oberon In-Plane Recessed Mounts 1019,Data center Oberon In-Plane Recessed Mounts 1019,Cabinet Oberon In-Plane Recessed Mounts 1019 solution,Network rack Oberon In-Plane Recessed Mounts 1019,Structured cabling solution for Oberon In-Plane Recessed Mounts 1019,Best Oberon In-Plane Recessed Mounts 1019 for server racks,How to organize cables with Oberon In-Plane Recessed Mounts 1019,Efficient routing for Oberon In-Plane Recessed Mounts 1019,Front-to-back cable routing for Oberon In-Plane Recessed Mounts 1019,High-density cable organization for Oberon In-Plane Recessed Mounts 1019,Professional cable management for Oberon In-Plane Recessed Mounts 1019","Search Relevancy":1}],"options":{},"total":1}