{"items":[{"primaryId":"43065-701","Primary ID":"43065-701","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Installation Bracket for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Wall-Mount Cabinet Installation Bracket; Black","Material":"Steel","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":3.5,"Ship Height Uom":"IN","Ship Length/Depth":3.5,"Ship Length/Depth Uom":"IN","Ship Width":20,"Ship Width Uom":"IN","Shipping Weight (Metric)":1.8,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":88.9,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":508,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":59.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Installation Bracket for VersaEdge","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 Millimeters)","Width":"18\" (457.2 Millimeters)","Depth":"1.5\" (38.1 Millimeters)","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"IN","Product Length/Depth":1.5,"Product Length/Depth Uom":"IN","Product Width ":18,"Product Width Uom":"IN","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":38.1,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":457.2,"Product Width Uom (Metric)":"Millimeters","Product Weight":1,"Product Weight UOM":"LB","Short Description":"VERSAEDGE INSTALLATION BRACKET,BK"}],"options":{"Type":["Installation Bracket for VersaEdge"]},"total":1}