{"items":[{"primaryId":"43057-001","Primary ID":"43057-001","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Grommet & Brush Kit for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Grommet Kit; 2 Per Kit; Pair; Black","Material":"Rubber","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"IN","Ship Length/Depth":4,"Ship Length/Depth Uom":"IN","Ship Width":9,"Ship Width Uom":"IN","Shipping Weight (Metric)":1.8181818181818181,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":127,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":228.6,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":42.5,"Country Of Origin":"US","Certifications":["UL-2416"],"Type":"Grommet Kit, Pair, Black","Promote on Website":"1","Attached to Series":"1","Height":"3\" (76.19999999999999 Millimeters)","Width":"7\" (177.79999999999998 Millimeters)","Depth":"2\" (50.8 Millimeters)","BABA Compliant":"0","Product Height":3,"Product Height Uom":"IN","Product Length/Depth":2,"Product Length/Depth Uom":"IN","Product Width ":7,"Product Width Uom":"IN","Product Height (Metric)":76.19999999999999,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":50.8,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":177.79999999999998,"Product Width Uom (Metric)":"Millimeters","Product Weight":1,"Product Weight UOM":"LB","Short Description":"VERSAEDGE GROMMET KIT,2 EA,BK"},{"primaryId":"43057-002","Primary ID":"43057-002","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Grommet & Brush Kit for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Brush Kit; 2 Per Kit; Pair; Black","Material":"Plastic","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"IN","Ship Length/Depth":4,"Ship Length/Depth Uom":"IN","Ship Width":9,"Ship Width Uom":"IN","Shipping Weight (Metric)":1.8181818181818181,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":127,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":228.6,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":42.5,"Country Of Origin":"US","Certifications":["UL-2416"],"Type":"Brush Kit, Pair, Black","Promote on Website":"1","Attached to Series":"1","Height":"3\" (76.19999999999999 Millimeters)","Width":"7\" (177.79999999999998 Millimeters)","Depth":"2\" (50.8 Millimeters)","BABA Compliant":"0","Product Height":3,"Product Height Uom":"IN","Product Length/Depth":2,"Product Length/Depth Uom":"IN","Product Width ":7,"Product Width Uom":"IN","Product Height (Metric)":76.19999999999999,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":50.8,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":177.79999999999998,"Product Width Uom (Metric)":"Millimeters","Product Weight":1,"Product Weight UOM":"LB","Short Description":"VERSAEDGE BRUSH KIT,2 EA,BK"}],"options":{"Type":["Brush Kit, Pair, Black","Grommet Kit, Pair, Black"]},"total":2}