{"items":[{"primaryId":"43058-001","Primary ID":"43058-001","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Magnetic Cable Manager Clip Kit for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Magnetic Cable Manager Clip Kit; 10 Piece Per Kit; Black","Material":"Plastic","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4.5,"Ship Height Uom":"IN","Ship Length/Depth":6,"Ship Length/Depth Uom":"IN","Ship Width":4.5,"Ship Width Uom":"IN","Shipping Weight (Metric)":1.8181818181818181,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":114.3,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":114.3,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Magnetic Cable Manager Clip Kit for VersaEdge","Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (63.5 Millimeters)","Width":"2.5\" (63.5 Millimeters)","Depth":"4\" (101.6 Millimeters)","BABA Compliant":"0","Product Height":2.5,"Product Height Uom":"IN","Product Length/Depth":4,"Product Length/Depth Uom":"IN","Product Width ":2.5,"Product Width Uom":"IN","Product Height (Metric)":63.5,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":63.5,"Product Width Uom (Metric)":"Millimeters","Product Weight":1,"Product Weight UOM":"LB","Short Description":"VERSAEDGE MAGNETIC CLIP KIT,10EA,BK"}],"options":{"Type":["Magnetic Cable Manager Clip Kit for VersaEdge"]},"total":1}