{"items":[{"primaryId":"43060-702","Primary ID":"43060-702","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Patch Panels for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Patch Panel; 2 RMU; 19.75\"W x 3.5\"H x 4.5\"D (502 mm x 89 mm x 114 mm); Black","Material":"Steel","Shipping Weight":6.5,"Shipping Weight Uom":"LB","Ship Height":7.25,"Ship Height Uom":"IN","Ship Length/Depth":6.5,"Ship Length/Depth Uom":"IN","Ship Width":21.5,"Ship Width Uom":"IN","Rack-Mount Width Uom":"U","Rack-Mount Units":2,"Shipping Weight (Metric)":2.954545454545454,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":184.14999999999998,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":546.1,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":115.6,"Country Of Origin":"US","Certifications":["UL-2416"],"Promote on Website":"1","Attached to Series":"1","Width":"19.5\" (495.29999999999995 Millimeters)","Depth":"4.5\" (114.3 Millimeters)","BABA Compliant":"1","Product Height":5.25,"Product Height Uom":"IN","Product Length/Depth":4.5,"Product Length/Depth Uom":"IN","Product Width ":19.5,"Product Width Uom":"IN","Product Height (Metric)":133.35,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":114.3,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":495.29999999999995,"Product Width Uom (Metric)":"Millimeters","Product Weight":3.5,"Product Weight UOM":"LB","Short Description":"VERSAEDGE PATCH PANEL,4.5\"D,BK"},{"primaryId":"43060-703","Primary ID":"43060-703","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Patch Panels for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Patch Panel; 2 RMU; 19.75\"W x 3.5\"H x 6.25\"D (502 mm x 89 mm x 159 mm); Black","Material":"Steel","Shipping Weight":9.25,"Shipping Weight Uom":"LB","Ship Height":7.25,"Ship Height Uom":"IN","Ship Length/Depth":8.25,"Ship Length/Depth Uom":"IN","Ship Width":21.5,"Ship Width Uom":"IN","Rack-Mount Width Uom":"U","Rack-Mount Units":2,"Shipping Weight (Metric)":4.204545454545454,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":184.14999999999998,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":546.1,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":127.5,"Country Of Origin":"US","Certifications":["UL-2416"],"Promote on Website":"1","Attached to Series":"1","Width":"19.5\" (495.29999999999995 Millimeters)","Depth":"6.25\" (114.3 Millimeters)","BABA Compliant":"1","Product Height":5.25,"Product Height Uom":"IN","Product Length/Depth":6.25,"Product Length/Depth Uom":"IN","Product Width ":19.5,"Product Width Uom":"IN","Product Height (Metric)":133.35,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":114.3,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":495.29999999999995,"Product Width Uom (Metric)":"Millimeters","Product Weight":6.25,"Product Weight UOM":"LB","Short Description":"VERSAEDGE PATCH PANEL,6.3\"D,BK"},{"primaryId":"43060-704","Primary ID":"43060-704","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Patch Panels for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Patch Panel; 2 RMU; 19.75\"W x 3.5\"H x 8\"D (502 mm x 89 mm x 203 mm); Black","Material":"Steel","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":7.25,"Ship Height Uom":"IN","Ship Length/Depth":10,"Ship Length/Depth Uom":"IN","Ship Width":21.5,"Ship Width Uom":"IN","Rack-Mount Width Uom":"U","Rack-Mount Units":2,"Shipping Weight (Metric)":5,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":184.14999999999998,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":546.1,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":132.6,"Country Of Origin":"US","Certifications":["UL-2416"],"Promote on Website":"1","Attached to Series":"1","Width":"19.5\" (495.29999999999995 Millimeters)","Depth":"8\" (114.3 Millimeters)","BABA Compliant":"1","Product Height":5.25,"Product Height Uom":"IN","Product Length/Depth":8,"Product Length/Depth Uom":"IN","Product Width ":19.5,"Product Width Uom":"IN","Product Height (Metric)":133.35,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":114.3,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":495.29999999999995,"Product Width Uom (Metric)":"Millimeters","Product Weight":8,"Product Weight UOM":"LB","Short Description":"VERSAEDGE PATCH PANEL,8\"D,BK"},{"primaryId":"43060-E02","Primary ID":"43060-E02","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Patch Panels for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Patch Panel; 2 RMU; 19.75\"W x 3.5\"H x 4.5\"D (502 mm x 89 mm x 114 mm); Glacier White","Material":"Steel","Shipping Weight":6.5,"Shipping Weight Uom":"LB","Ship Height":7.25,"Ship Height Uom":"IN","Ship Length/Depth":6.5,"Ship Length/Depth Uom":"IN","Ship Width":21.5,"Ship Width Uom":"IN","Rack-Mount Width Uom":"U","Rack-Mount Units":2,"Shipping Weight (Metric)":2.954545454545454,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":184.14999999999998,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":546.1,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":115.6,"Country Of Origin":"US","Certifications":["UL-2416"],"Promote on Website":"1","Attached to Series":"1","Width":"19.5\" (495.29999999999995 Millimeters)","Depth":"4.5\" (114.3 Millimeters)","BABA Compliant":"1","Product Height":5.25,"Product Height Uom":"IN","Product Length/Depth":4.5,"Product Length/Depth Uom":"IN","Product Width ":19.5,"Product Width Uom":"IN","Product Height (Metric)":133.35,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":114.3,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":495.29999999999995,"Product Width Uom (Metric)":"Millimeters","Product Weight":3.5,"Product Weight UOM":"LB","Short Description":"VERSAEDGE PATCH PANEL,4.5\"D,GW"},{"primaryId":"43060-E03","Primary ID":"43060-E03","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Patch Panels for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Patch Panel; 2 RMU; 19.75\"W x 3.5\"H x 6.25\"D (502 mm x 89 mm x 159 mm); Glacier White","Material":"Steel","Shipping Weight":9.25,"Shipping Weight Uom":"LB","Ship Height":7.25,"Ship Height Uom":"IN","Ship Length/Depth":8.25,"Ship Length/Depth Uom":"IN","Ship Width":21.5,"Ship Width Uom":"IN","Rack-Mount Width Uom":"U","Rack-Mount Units":2,"Shipping Weight (Metric)":4.204545454545454,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":184.14999999999998,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":546.1,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":127.5,"Country Of Origin":"US","Certifications":["UL-2416"],"Promote on Website":"1","Attached to Series":"1","Width":"19.5\" (495.29999999999995 Millimeters)","Depth":"6.25\" (114.3 Millimeters)","BABA Compliant":"1","Product Height":5.25,"Product Height Uom":"IN","Product Length/Depth":6.25,"Product Length/Depth Uom":"IN","Product Width ":19.5,"Product Width Uom":"IN","Product Height (Metric)":133.35,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":114.3,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":495.29999999999995,"Product Width Uom (Metric)":"Millimeters","Product Weight":6.25,"Product Weight UOM":"LB","Short Description":"VERSAEDGE PATCH PANEL,6.3\"D,GW"},{"primaryId":"43060-E04","Primary ID":"43060-E04","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Patch Panels for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Patch Panel; 2 RMU; 19.75\"W x 3.5\"H x 8\"D (502 mm x 89 mm x 203 mm); Glacier White","Material":"Steel","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":7.25,"Ship Height Uom":"IN","Ship Length/Depth":10,"Ship Length/Depth Uom":"IN","Ship Width":21.5,"Ship Width Uom":"IN","Rack-Mount Width Uom":"U","Rack-Mount Units":2,"Shipping Weight (Metric)":5,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":184.14999999999998,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":546.1,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":132.6,"Country Of Origin":"US","Certifications":["UL-2416"],"Promote on Website":"1","Attached to Series":"1","Width":"19.5\" (495.29999999999995 Millimeters)","Depth":"8\" (114.3 Millimeters)","BABA Compliant":"1","Product Height":5.25,"Product Height Uom":"IN","Product Length/Depth":8,"Product Length/Depth Uom":"IN","Product Width ":19.5,"Product Width Uom":"IN","Product Height (Metric)":133.35,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":114.3,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":495.29999999999995,"Product Width Uom (Metric)":"Millimeters","Product Weight":8,"Product Weight UOM":"LB","Short Description":"VERSAEDGE PATCH PANEL,8\"D,GW"}],"options":{"Depth":["4.5\" (114.3 Millimeters)","6.25\" (114.3 Millimeters)","8\" (114.3 Millimeters)"],"Color":["Black","Glacier White"]},"total":6}