{"items":[{"primaryId":"43048-701","Primary ID":"43048-701","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"UPS Bracket for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Uninterruptible Power Supply Bracket, 12.5\"W x 7.25\"D x 1.25\"D (318 mm x 184 mm x 32 mm), Black","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":9.25,"Ship Height Uom":"IN","Ship Length/Depth":3.25,"Ship Length/Depth Uom":"IN","Ship Width":14.5,"Ship Width Uom":"IN","Shipping Weight (Metric)":2.2727272727272725,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":234.95,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":368.29999999999995,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":68,"Country Of Origin":"US","Certifications":["UL-2416"],"Promote on Website":"1","Attached to Series":"1","Height":"7.25\" (184.14999999999998 Millimeters)","Width":"12.5\" (317.5 Millimeters)","Depth":"1.25\" (31.75 Millimeters)","BABA Compliant":"1","Product Height":7.25,"Product Height Uom":"IN","Product Length/Depth":1.25,"Product Length/Depth Uom":"IN","Product Width ":12.5,"Product Width Uom":"IN","Product Height (Metric)":184.14999999999998,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":31.75,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":317.5,"Product Width Uom (Metric)":"Millimeters","Product Weight":2,"Product Weight UOM":"LB","Short Description":"VERSAEDGE UPS BRACKET,BK"},{"primaryId":"43048-E01","Primary ID":"43048-E01","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"UPS Bracket for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Uninterruptible Power Supply Bracket, 12.5\"W x 7.25\"D x 1.25\"D (318 mm x 184 mm x 32 mm), Glacier White","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":9.25,"Ship Height Uom":"IN","Ship Length/Depth":3.25,"Ship Length/Depth Uom":"IN","Ship Width":14.5,"Ship Width Uom":"IN","Shipping Weight (Metric)":2.2727272727272725,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":234.95,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":368.29999999999995,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":68,"Country Of Origin":"US","Certifications":["UL-2416"],"Promote on Website":"1","Attached to Series":"1","Height":"7.25\" (184.14999999999998 Millimeters)","Width":"12.5\" (317.5 Millimeters)","Depth":"1.25\" (31.75 Millimeters)","BABA Compliant":"1","Product Height":7.25,"Product Height Uom":"IN","Product Length/Depth":1.25,"Product Length/Depth Uom":"IN","Product Width ":12.5,"Product Width Uom":"IN","Product Height (Metric)":184.14999999999998,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":31.75,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":317.5,"Product Width Uom (Metric)":"Millimeters","Product Weight":2,"Product Weight UOM":"LB","Short Description":"VERSAEDGE UPS BRACKET,GW"}],"options":{"Color":["Black","Glacier White"]},"total":2}