{"items":[{"primaryId":"CU-09-D2-C8","Primary ID":"CU-09-D2-C8","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"Universal Input Cord for eConnect PDUs","Marketing Description - Global English":"eConnect Universal PDU Input Cord; 8ft; NEMA L6-30P; 5kW","Material":"Copper, Insulation, Connectors","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"IN","Ship Length/Depth":21.25,"Ship Length/Depth Uom":"IN","Ship Width":19,"Ship Width Uom":"IN","Shipping Weight (Metric)":1.82,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":203.2,"Shipping Height Uom (Metric)":"Millimeters","Msrp $ Usd":350,"Country Of Origin":"US","Certifications":["Nemko","IEC/UL 62368","CE","UKCA","ROHS","FCC Part 15 Class A","EN 55022","TAA","BAA COTS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/db9f431c/6998af1d77cdcf0c3c000033/eCONNECT_UNIV_CORD_REP_IMAGE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Nominal Input Voltage":"208V","Phase":"Single-Phase","Input Current":"30A","Input Plug":"NEMA L6-30P","Surge Protection":"0","Local Metering":"0","kW Capacity":"5kW","BABA Compliant":"0","Product Height Uom":"IN","Product Length/Depth Uom":"IN","Product Width Uom":"IN","Product Weight":4,"Product Weight UOM":"LB","Short Description":"Univ In Cord,8ft,NEMA L6-30P,D2"},{"primaryId":"CU-13-D3-C8","Primary ID":"CU-13-D3-C8","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"Universal Input Cord for eConnect PDUs","Marketing Description - Global English":"eConnect Universal PDU Input Cord; 8ft; NEMA L15-30P; 8.6kW","Material":"Copper, Insulation, Connectors","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"IN","Ship Length/Depth":21.25,"Ship Length/Depth Uom":"IN","Ship Width":19,"Ship Width Uom":"IN","Shipping Weight (Metric)":1.82,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":203.2,"Shipping Height Uom (Metric)":"Millimeters","Msrp $ Usd":396,"Country Of Origin":"US","Certifications":["Nemko","IEC/UL 62368","CE","UKCA","ROHS","FCC Part 15 Class A","EN 55022","TAA","BAA COTS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/db9f431c/6998af1d77cdcf0c3c000033/eCONNECT_UNIV_CORD_REP_IMAGE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Nominal Input Voltage":"208V","Phase":"Three-Phase","Input Current":"30A","Input Plug":"NEMA L15-30P","Surge Protection":"0","Local Metering":"0","kW Capacity":"8.6kW","BABA Compliant":"0","Product Height Uom":"IN","Product Length/Depth Uom":"IN","Product Width Uom":"IN","Product Weight":5,"Product Weight UOM":"LB","Short Description":"Univ In Cord,8ft,NEMA L15-30P,D3"},{"primaryId":"CU-22-D3-C8","Primary ID":"CU-22-D3-C8","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"Universal Input Cord for eConnect PDUs","Marketing Description - Global English":"eConnect Universal PDU Input Cord; 8ft; NEMA L21-30P; 8.6kW","Material":"Copper, Insulation, Connectors","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"IN","Ship Length/Depth":21.25,"Ship Length/Depth Uom":"IN","Ship Width":19,"Ship Width Uom":"IN","Shipping Weight (Metric)":2.73,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":203.2,"Shipping Height Uom (Metric)":"Millimeters","Msrp $ Usd":406,"Country Of Origin":"US","Certifications":["Nemko","IEC/UL 62368","CE","UKCA","ROHS","FCC Part 15 Class A","EN 55022","TAA","BAA COTS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/db9f431c/6998af1d77cdcf0c3c000033/eCONNECT_UNIV_CORD_REP_IMAGE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Nominal Input Voltage":"120/208V","Phase":"Three-Phase","Input Current":"30A","Input Plug":"NEMA L21-30P","Surge Protection":"0","Local Metering":"0","kW Capacity":"8.6kW","BABA Compliant":"0","Product Height Uom":"IN","Product Length/Depth Uom":"IN","Product Width Uom":"IN","Product Weight":5,"Product Weight UOM":"LB","Short Description":"Univ In Cord,8ft,NEMA L21-30P,D3"},{"primaryId":"CU-34-D3-C8","Primary ID":"CU-34-D3-C8","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"Universal Input Cord for eConnect PDUs","Marketing Description - Global English":"eConnect Universal PDU Input Cord; 8ft; CS8365C; 14.4kW","Material":"Copper, Insulation, Connectors","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"IN","Ship Length/Depth":21.25,"Ship Length/Depth Uom":"IN","Ship Width":19,"Ship Width Uom":"IN","Shipping Weight (Metric)":4.09,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":203.2,"Shipping Height Uom (Metric)":"Millimeters","Msrp $ Usd":549,"Country Of Origin":"US","Certifications":["Nemko","IEC/UL 62368","CE","UKCA","ROHS","FCC Part 15 Class A","EN 55022","TAA","BAA COTS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/db9f431c/6998af1d77cdcf0c3c000033/eCONNECT_UNIV_CORD_REP_IMAGE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Nominal Input Voltage":"208V","Phase":"Three-Phase","Input Current":"50A","Input Plug":"CS8365C","Surge Protection":"0","Local Metering":"0","kW Capacity":"14.4kW","BABA Compliant":"0","Product Height Uom":"IN","Product Length/Depth Uom":"IN","Product Width Uom":"IN","Product Weight":7,"Product Weight UOM":"LB","Short Description":"Univ In Cord,8ft,CS8365C,D3"},{"primaryId":"CU-42-Y1-C8","Primary ID":"CU-42-Y1-C8","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"Universal Input Cord for eConnect PDUs","Marketing Description - Global English":"eConnect Universal PDU Input Cord; 8ft; 332P6/332P6W; 7.7kW","Material":"Copper, Insulation, Connectors","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"IN","Ship Length/Depth":21.25,"Ship Length/Depth Uom":"IN","Ship Width":19,"Ship Width Uom":"IN","Shipping Weight (Metric)":4.09,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":203.2,"Shipping Height Uom (Metric)":"Millimeters","Msrp $ Usd":554,"Country Of Origin":"US","Certifications":["Nemko","IEC/UL 62368","CE","UKCA","ROHS","FCC Part 15 Class A","EN 55022","TAA","BAA COTS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/db9f431c/6998af1d77cdcf0c3c000033/eCONNECT_UNIV_CORD_REP_IMAGE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Nominal Input Voltage":"220-240V","Phase":"Single-Phase","Input Current":"32A","Input Plug":"IEC 60309 32A 1P+N+E","Surge Protection":"0","Local Metering":"0","kW Capacity":"7.7kW","BABA Compliant":"0","Product Height Uom":"IN","Product Length/Depth Uom":"IN","Product Width Uom":"IN","Product Weight":4,"Product Weight UOM":"LB","Short Description":"Univ In Cord,8ft,332P6/332P6W,Y1"},{"primaryId":"CU-52-D3-C8","Primary ID":"CU-52-D3-C8","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"Universal Input Cord for eConnect PDUs","Marketing Description - Global English":"eConnect Universal PDU Input Cord; 8ft; 460P9/460P9W; 17.2kW","Material":"Copper, Insulation, Connectors","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"IN","Ship Length/Depth":21.25,"Ship Length/Depth Uom":"IN","Ship Width":19,"Ship Width Uom":"IN","Shipping Weight (Metric)":4.55,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":203.2,"Shipping Height Uom (Metric)":"Millimeters","Msrp $ Usd":741,"Country Of Origin":"US","Certifications":["Nemko","IEC/UL 62368","CE","UKCA","ROHS","FCC Part 15 Class A","EN 55022","TAA","BAA COTS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/db9f431c/6998af1d77cdcf0c3c000033/eCONNECT_UNIV_CORD_REP_IMAGE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Nominal Input Voltage":"208V","Phase":"Three-Phase","Input Current":"60A","Input Plug":"IEC 60309 60A 3P+E","Surge Protection":"0","Local Metering":"0","kW Capacity":"17.2kW","BABA Compliant":"0","Product Height Uom":"IN","Product Length/Depth Uom":"IN","Product Width Uom":"IN","Product Weight":8,"Product Weight UOM":"LB","Short Description":"Univ In Cord,8ft,460P9/460P9W,D3"},{"primaryId":"CU-62-Y3-C8","Primary ID":"CU-62-Y3-C8","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"Universal Input Cord for eConnect PDUs","Marketing Description - Global English":"eConnect Universal PDU Input Cord; 8ft; 532P6/532P6W; 23kW","Material":"Copper, Insulation, Connectors","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"IN","Ship Length/Depth":21.25,"Ship Length/Depth Uom":"IN","Ship Width":19,"Ship Width Uom":"IN","Shipping Weight (Metric)":4.55,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":203.2,"Shipping Height Uom (Metric)":"Millimeters","Msrp $ Usd":624,"Country Of Origin":"US","Certifications":["Nemko","IEC/UL 62368","CE","UKCA","ROHS","FCC Part 15 Class A","EN 55022","TAA","BAA COTS"],"Series Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/db9f431c/6998af1d77cdcf0c3c000033/eCONNECT_UNIV_CORD_REP_IMAGE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Nominal Input Voltage":"220-240V/380-415V","Phase":"Three-Phase","Input Current":"32A","Input Plug":"IEC 60309 32A 3P+N+E","Surge Protection":"0","Local Metering":"0","kW Capacity":"23kW","BABA Compliant":"0","Product Height Uom":"IN","Product Length/Depth Uom":"IN","Product Width Uom":"IN","Product Weight":6,"Product Weight UOM":"LB","Short Description":"Univ In Cord,8ft,532P6/532P6W,Y3"},{"primaryId":"CU-66-Y3-C8","Primary ID":"CU-66-Y3-C8","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"Universal Input Cord for eConnect PDUs","Marketing Description - Global English":"eConnect Universal PDU Input Cord; 8ft; 563P6/563P6W; 34.5kW","Material":"Copper, Insulation, Connectors","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"IN","Ship Length/Depth":21.25,"Ship Length/Depth Uom":"IN","Ship Width":19,"Ship Width Uom":"IN","Shipping Weight (Metric)":4.55,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":203.2,"Shipping Height Uom (Metric)":"Millimeters","Msrp $ Usd":801,"Country Of Origin":"US","Certifications":["Nemko","IEC/UL 62368","CE","UKCA","ROHS","FCC Part 15 Class A","EN 55022","TAA","BAA COTS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/db9f431c/6998af1d77cdcf0c3c000033/eCONNECT_UNIV_CORD_REP_IMAGE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Nominal Input Voltage":"220-240V/380-415V","Phase":"Three-Phase","Input Current":"63A","Input Plug":"IEC 60309 60A 3P+N+E","Surge Protection":"0","Local Metering":"0","kW Capacity":"34.5kW","BABA Compliant":"0","Product Height Uom":"IN","Product Length/Depth Uom":"IN","Product Width Uom":"IN","Product Weight":9,"Product Weight UOM":"LB","Short Description":"Univ In Cord,8ft,563P6/563P6W,Y3"}],"options":{"Phase":["Single-Phase","Three-Phase"],"Input Current":["30A","32A","50A","60A","63A"],"Nominal Input Voltage":["120/208V","208V","220-240V","220-240V/380-415V"],"Input Plug":["CS8365C","IEC 60309 32A 1P+N+E","IEC 60309 32A 3P+N+E","IEC 60309 60A 3P+E","IEC 60309 60A 3P+N+E","NEMA L15-30P","NEMA L21-30P","NEMA L6-30P"],"kW Capacity":["14.4kW","17.2kW","23kW","34.5kW","5kW","7.7kW","8.6kW"]},"total":8}