{"items":[{"primaryId":"15031-001","Primary ID":"15031-001","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Environmental Sensors","Marketing Product Series":"eConnect Network Controller Module","Marketing Description - Global English":"eConnect® Network Controller Module - For use with Sensor Array; used when sensor array is not integrated with an eConnect® PDU","Material":"Steel","Shipping Weight":2,"Shipping Weight Uom":"LB","Shipping Weight (Metric)":0.9,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":304.8,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":76.2,"Shipping Width Uom (Metric)":"Millimeters","Msrp $ Usd":502,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"0","BABA Compliant":"0","Short Description":"12V NETWORK CONTROLLER"}],"options":{},"total":1}