{"items":[{"primaryId":"15026-701","Primary ID":"15026-701","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Environmental Monitoring","Marketing Product Subgroup":"eConnect Sensor Hubs","Marketing Product Series":"eConnect Sensor Hub – Access","Marketing Description - Global English":"eConnect® Sensor Hub – Access","Material":"Steel","Shipping Weight":2,"Shipping Weight Uom":"LB","Shipping Weight (Metric)":0.9,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":304.8,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":76.2,"Shipping Width Uom (Metric)":"Millimeters","Msrp $ Usd":172,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"0","BABA Compliant":"0","Short Description":"MODULE, ACCESS"}],"options":{},"total":1}