{"items":[{"primaryId":"14978-701","Primary ID":"14978-701","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Environmental Monitoring","Marketing Product Subgroup":"eConnect Sensors","Marketing Product Series":"eConnect Door Control Sensor for ZetaFrame Cabinets","Marketing Description - Global English":"eConnect® Door Control Sensor – For use with Sensor Hub – Door, Lights & Access","Material":"Steel","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"IN","Ship Length/Depth":9,"Ship Length/Depth Uom":"IN","Ship Width":3,"Ship Width Uom":"IN","Shipping Weight (Metric)":0.5,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":304.8,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":76.2,"Shipping Width Uom (Metric)":"Millimeters","Msrp $ Usd":87,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5042cbe0/6999e22777cdcf53a100002d/14978_DOOR_CONTROL_SENSOR_CORD_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5042cbe0/6999e22777cdcf53a100002c/14978_CAB_CONTROL_SENSOR_DOOR_INSTALL_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"0","BABA Compliant":"0","Short Description":"SENSOR,DOOR CONTACT,ZETAFRAME"}],"options":{},"total":1}