{"items":[{"primaryId":"14980-701","Primary ID":"14980-701","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Environmental Monitoring","Marketing Product Subgroup":"eConnect Sensors","Marketing Product Series":"eConnect Temp & Humidity Sensor","Marketing Description - Global English":"eConnect® Temp & Humidity Sensor – For use with Sensor Hub – Temp & Humidity","Material":"Steel","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"IN","Ship Length/Depth":9,"Ship Length/Depth Uom":"IN","Ship Width":3,"Ship Width Uom":"IN","Shipping Weight (Metric)":0.5,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":304.8,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":76.2,"Shipping Width Uom (Metric)":"Millimeters","Msrp $ Usd":79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","BABA Compliant":"0","Short Description":"SENSOR,TEMP/HUMIDITY"}],"options":{},"total":1}