{"items":[{"primaryId":"14983-701","Primary ID":"14983-701","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Environmental Monitoring","Marketing Product Subgroup":"eConnect Sensors","Marketing Product Series":"eConnect Leak Detector Sensors","Marketing Description - Global English":"eConnect® Leak Detector Spot Sensor (Water Only) – For use with Sensor Hub – Leak Detection","Material":"Aluminum","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"IN","Ship Length/Depth":9,"Ship Length/Depth Uom":"IN","Ship Width":3,"Ship Width Uom":"IN","Shipping Weight (Metric)":0.5,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":304.8,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":76.2,"Shipping Width Uom (Metric)":"Millimeters","Msrp $ Usd":169,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Leak Detector Spot Sensor (Water Only)","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5042cbe0/6999df6f77cdcf53a1000021/14983_ES_IIS.pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5042cbe0/6999e22777cdcf53a100002f/14983_LEAK_SPOT_SENSOR_WATER_CORD_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","BABA Compliant":"0","Short Description":"SENSOR,SPOT,WATER,LEAK DETECTION"},{"primaryId":"14995-701","Primary ID":"14995-701","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Environmental Monitoring","Marketing Product Subgroup":"eConnect Sensors","Marketing Product Series":"eConnect Leak Detector Sensors","Marketing Description - Global English":"eConnect® Leak Detector Spot Sensor (Dielectric) – For use with Sensor Hub – Leak Detection","Material":"Aluminum","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"IN","Ship Length/Depth":9,"Ship Length/Depth Uom":"IN","Ship Width":3,"Ship Width Uom":"IN","Shipping Weight (Metric)":0.5,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":304.8,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":76.2,"Shipping Width Uom (Metric)":"Millimeters","Msrp $ Usd":435,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Leak Detector Spot Sensor (Dielectric)","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5042cbe0/6999df6f77cdcf53a1000024/14995_ES_IIS.pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5042cbe0/6999e22777cdcf53a1000030/14995_LEAK_SPOT_SENSOR_Di-ELEC_CORD_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","BABA Compliant":"0","Short Description":"SENSOR,SPOT,DIELECTRIC,LEAK DETECTION"},{"primaryId":"15024-005","Primary ID":"15024-005","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Environmental Monitoring","Marketing Product Subgroup":"eConnect Sensors","Marketing Product Series":"eConnect Leak Detector Sensors","Marketing Description - Global English":"eConnect® Leak Detector Rope Sensor (Water Only) – For use with Sensor Hub – Leak Detection","Material":"N/A","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"IN","Ship Length/Depth":9,"Ship Length/Depth Uom":"IN","Ship Width":3,"Ship Width Uom":"IN","Shipping Weight (Metric)":0.5,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":304.8,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":76.2,"Shipping Width Uom (Metric)":"Millimeters","Msrp $ Usd":942,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Leak Detector Rope Sensor (Water Only)","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5042cbe0/6999df6f77cdcf53a1000027/15024_ES_IIS.pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5042cbe0/6999e0cd77cdcf53a1000029/15024_LEAKDECT_ROPE_SENSOR_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","BABA Compliant":"0","Short Description":"SENSOR,ROPE,LEAK DETECTION,5M"}],"options":{"Type":["Leak Detector Rope Sensor (Water Only)","Leak Detector Spot Sensor (Dielectric)","Leak Detector Spot Sensor (Water Only)"]},"total":3}