{"items":[{"primaryId":"65010-701","Primary ID":"65010-701","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Open Racks for OCP","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Open Rack V3","Marketing Description - Global English":"Open Rack V3 (ORV3); 90.2\"H x 23.62\"W x 42.04\"D (2291.1 mm x 600.0 mm x 1067.9 mm); 44OU; No Front Door; No Rear Door; Cable Port Top Panel; No Side Panels; Black","Cable Capacity":19.2,"Cable Capacity Uom":"SQ.IN","Material":"Steel, Plastic","Shipping Weight":370,"Shipping Weight Uom":"LB","Ship Height":98,"Ship Height Uom":"IN","Ship Length/Depth":56,"Ship Length/Depth Uom":"IN","Ship Width":30,"Ship Width Uom":"IN","Rack-Mount Width":21,"Rack-Mount Width Uom":"IN","Rack-Mount Units":44,"Rack-Mount Uom":"OpenU","Usable Depth Uom":"IN","Rated Weight Capacity":3086,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":167.9,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":2489.2,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":762,"Shipping Width Uom (Metric)":"MM","Usable Depth Uom (Metric)":"MM","Rated Weight Capacity (Metric)":1399.7,"Rated Weight Capacity Uom (Metric)":"KG","Msrp $ Usd":3758.7,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Cable Capacity (Metric)":12387,"Cable Capacity UOM (Metric)":"Square Millimeters","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb98f6d4adb9542500000f/65010_IIS.pdf"],"Promote on Website":"1","Height RMU":"44OpenU","Height":"90.2\" (2291.1 mm) 44OpenU","Width":"23.62\" (600 mm)","Depth":"42.04\" (1067.9 mm)","BABA Compliant":"1","Product Height":90.2,"Product Height Uom":"IN","Product Length/Depth":42.04,"Product Length/Depth Uom":"IN","Product Width ":23.62,"Product Width Uom":"IN","Product Height (Metric)":2291.1,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":1067.9,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":600,"Product Width Uom (Metric)":"MM","Product Weight":340,"Product Weight UOM":"LB","Short Description":"ORV3,600WX1068DX2286H,44OU,BK","SKU Level SEO Page Title":"ORV3 Open Rack | 44OU, 600 x 1068mm, Black | 65010-701 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 44OU OCP rack in Black measures 600mm wide by 1068mm deep for customizable high-density IT deployments.","Marketing Display Name":"Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65010-702","Primary ID":"65010-702","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Open Racks for OCP","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Open Rack V3","Marketing Description - Global English":"Open Rack V3 (ORV3); 97.8\"H x 23.62\"W x 42.04\"D (2484.2 mm x 600.0 mm x 1067.9 mm); 48OU; No Front Door; No Rear Door; Cable Port Top Panel; No Side Panels; Black","Cable Capacity":19.2,"Cable Capacity Uom":"SQ.IN","Material":"Steel, Plastic","Shipping Weight":390,"Shipping Weight Uom":"LB","Ship Height":105,"Ship Height Uom":"IN","Ship Length/Depth":56,"Ship Length/Depth Uom":"IN","Ship Width":30,"Ship Width Uom":"IN","Rack-Mount Width":21,"Rack-Mount Width Uom":"IN","Rack-Mount Units":48,"Rack-Mount Uom":"OpenU","Usable Depth Uom":"IN","Rated Weight Capacity":3086,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":177,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":2667,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":762,"Shipping Width Uom (Metric)":"MM","Usable Depth Uom (Metric)":"MM","Rated Weight Capacity (Metric)":1399.7,"Rated Weight Capacity Uom (Metric)":"KG","Msrp $ Usd":4134.57,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Cable Capacity (Metric)":12387,"Cable Capacity UOM (Metric)":"Square Millimeters","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb98f6d4adb9542500000f/65010_IIS.pdf"],"Promote on Website":"1","Height RMU":"48OpenU","Height":"97.8\" (2484.2 mm) 48OpenU","Width":"23.62\" (600 mm)","Depth":"42.04\" (1067.9 mm)","BABA Compliant":"1","Product Height":97.8,"Product Height Uom":"IN","Product Length/Depth":42.04,"Product Length/Depth Uom":"IN","Product Width ":23.62,"Product Width Uom":"IN","Product Height (Metric)":2484.2,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":1067.9,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":600,"Product Width Uom (Metric)":"MM","Product Weight":360,"Product Weight UOM":"LB","Short Description":"ORV3,600WX1068DX2478H,48OU,BK","SKU Level SEO Page Title":"ORV3 Open Rack | 48OU, 600 x 1068mm, Black | 65010-702 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 48OU OCP rack in Black measures 600mm wide by 1068mm deep for customizable high-density IT deployments.","Marketing Display Name":"Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65010-E01","Primary ID":"65010-E01","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Open Racks for OCP","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Open Rack V3","Marketing Description - Global English":"Open Rack V3 (ORV3); 90.2\"H x 23.62\"W x 42.04\"D (2291.1 mm x 600.0 mm x 1067.9 mm); 44OU; No Front Door; No Rear Door; Cable Port Top Panel; No Side Panels; Glacier White","Cable Capacity":19.2,"Cable Capacity Uom":"SQ.IN","Material":"Steel, Plastic","Shipping Weight":370,"Shipping Weight Uom":"LB","Ship Height":98,"Ship Height Uom":"IN","Ship Length/Depth":56,"Ship Length/Depth Uom":"IN","Ship Width":30,"Ship Width Uom":"IN","Rack-Mount Width":21,"Rack-Mount Width Uom":"IN","Rack-Mount Units":44,"Rack-Mount Uom":"OpenU","Usable Depth Uom":"IN","Rated Weight Capacity":3086,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":167.9,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":2489.2,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":762,"Shipping Width Uom (Metric)":"MM","Usable Depth Uom (Metric)":"MM","Rated Weight Capacity (Metric)":1399.7,"Rated Weight Capacity Uom (Metric)":"KG","Msrp $ Usd":3758.7,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Cable Capacity (Metric)":12387,"Cable Capacity UOM (Metric)":"Square Millimeters","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb98f6d4adb9542500000f/65010_IIS.pdf"],"Promote on Website":"1","Height RMU":"44OpenU","Height":"90.2\" (2291.1 mm) 44OpenU","Width":"23.62\" (600 mm)","Depth":"42.04\" (1067.9 mm)","BABA Compliant":"1","Product Height":90.2,"Product Height Uom":"IN","Product Length/Depth":42.04,"Product Length/Depth Uom":"IN","Product Width ":23.62,"Product Width Uom":"IN","Product Height (Metric)":2291.1,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":1067.9,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":600,"Product Width Uom (Metric)":"MM","Product Weight":340,"Product Weight UOM":"LB","Short Description":"ORV3,600WX1068DX2286H,44OU,GW","SKU Level SEO Page Title":"ORV3 Open Rack | 44OU, 600 x 1068mm, Glacier White | 65010-E01 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 44OU OCP rack in Glacier White measures 600mm wide by 1068mm deep for customizable high-density IT deployments.","Marketing Display Name":"Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65010-E02","Primary ID":"65010-E02","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Open Racks for OCP","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Open Rack V3","Marketing Description - Global English":"Open Rack V3 (ORV3); 97.8\"H x 23.62\"W x 42.04\"D (2484.2 mm x 600.0 mm x 1067.9 mm); 48OU; No Front Door; No Rear Door; Cable Port Top Panel; No Side Panels; Glacier White","Cable Capacity":19.2,"Cable Capacity Uom":"SQ.IN","Material":"Steel, Plastic","Shipping Weight":390,"Shipping Weight Uom":"LB","Ship Height":105,"Ship Height Uom":"IN","Ship Length/Depth":56,"Ship Length/Depth Uom":"IN","Ship Width":30,"Ship Width Uom":"IN","Rack-Mount Width":21,"Rack-Mount Width Uom":"IN","Rack-Mount Units":48,"Rack-Mount Uom":"OpenU","Usable Depth Uom":"IN","Rated Weight Capacity":3086,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":177,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":2667,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":762,"Shipping Width Uom (Metric)":"MM","Usable Depth Uom (Metric)":"MM","Rated Weight Capacity (Metric)":1399.7,"Rated Weight Capacity Uom (Metric)":"KG","Msrp $ Usd":4134.57,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Cable Capacity (Metric)":12387,"Cable Capacity UOM (Metric)":"Square Millimeters","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb98f6d4adb9542500000f/65010_IIS.pdf"],"Promote on Website":"1","Height RMU":"48OpenU","Height":"97.8\" (2484.2 mm) 48OpenU","Width":"23.62\" (600 mm)","Depth":"42.04\" (1067.9 mm)","BABA Compliant":"1","Product Height":97.8,"Product Height Uom":"IN","Product Length/Depth":42.04,"Product Length/Depth Uom":"IN","Product Width ":23.62,"Product Width Uom":"IN","Product Height (Metric)":2484.2,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":1067.9,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":600,"Product Width Uom (Metric)":"MM","Product Weight":360,"Product Weight UOM":"LB","Short Description":"ORV3,600WX1068DX2478H,48OU,GW","SKU Level SEO Page Title":"ORV3 Open Rack | 48OU, 600 x 1068mm, Glacier White | 65010-E02 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 48OU OCP rack in Glacier White measures 600mm wide by 1068mm deep for customizable high-density IT deployments.","Marketing Display Name":"Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65011-701","Primary ID":"65011-701","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Open Racks for OCP","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Open Rack V3","Marketing Description - Global English":"Open Rack V3 (ORV3); 90.2\"H x 23.62\"W x 47.24\"D (2291.1 mm x 600.0 mm x 1199.9 mm); 44OU; No Front Door; No Rear Door; Cable Port Top Panel; No Side Panels; Black","Cable Capacity":19.2,"Cable Capacity Uom":"SQ.IN","Material":"Steel, Plastic","Shipping Weight":430,"Shipping Weight Uom":"LB","Ship Height":98,"Ship Height Uom":"IN","Ship Length/Depth":56,"Ship Length/Depth Uom":"IN","Ship Width":30,"Ship Width Uom":"IN","Rack-Mount Width":21,"Rack-Mount Width Uom":"IN","Rack-Mount Units":44,"Rack-Mount Uom":"OpenU","Usable Depth Uom":"IN","Rated Weight Capacity":3086,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":195.1,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":2489.2,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":762,"Shipping Width Uom (Metric)":"MM","Usable Depth Uom (Metric)":"MM","Rated Weight Capacity (Metric)":1399.7,"Rated Weight Capacity Uom (Metric)":"KG","Msrp $ Usd":4134.57,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Cable Capacity (Metric)":12387,"Cable Capacity UOM (Metric)":"Square Millimeters","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb98f6d4adb9542500000e/65011_IIS.pdf"],"Promote on Website":"1","Height RMU":"44OpenU","Height":"90.2\" (2291.1 mm) 44OpenU","Width":"23.62\" (600 mm)","Depth":"47.24\" (1199.9 mm)","BABA Compliant":"1","Product Height":90.2,"Product Height Uom":"IN","Product Length/Depth":47.24,"Product Length/Depth Uom":"IN","Product Width ":23.62,"Product Width Uom":"IN","Product Height (Metric)":2291.1,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":1199.9,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":600,"Product Width Uom (Metric)":"MM","Product Weight":400,"Product Weight UOM":"LB","Short Description":"ORV3,600WX1200X2286H,44OU,BK","SKU Level SEO Page Title":"ORV3 Open Rack | 44OU, 600 x 1200mm, Black | 65011-701 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 44OU OCP rack in Black measures 600mm wide by 1200mm deep for customizable high-density IT deployments.","Marketing Display Name":"Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65011-702","Primary ID":"65011-702","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Open Racks for OCP","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Open Rack V3","Marketing Description - Global English":"Open Rack V3 (ORV3); 97.8\"H x 23.62\"W x 47.24\"D (2484.2 mm x 600.0 mm x 1199.9 mm); 48OU; No Front Door; No Rear Door; Cable Port Top Panel; No Side Panels; Black","Cable Capacity":19.2,"Cable Capacity Uom":"SQ.IN","Material":"Steel, Plastic","Shipping Weight":450,"Shipping Weight Uom":"LB","Ship Height":105,"Ship Height Uom":"IN","Ship Length/Depth":56,"Ship Length/Depth Uom":"IN","Ship Width":30,"Ship Width Uom":"IN","Rack-Mount Width":21,"Rack-Mount Width Uom":"IN","Rack-Mount Units":48,"Rack-Mount Uom":"OpenU","Usable Depth Uom":"IN","Rated Weight Capacity":3086,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":204.2,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":2667,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":762,"Shipping Width Uom (Metric)":"MM","Usable Depth Uom (Metric)":"MM","Rated Weight Capacity (Metric)":1399.7,"Rated Weight Capacity Uom (Metric)":"KG","Msrp $ Usd":4548.03,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Cable Capacity (Metric)":12387,"Cable Capacity UOM (Metric)":"Square Millimeters","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb98f6d4adb9542500000e/65011_IIS.pdf"],"Promote on Website":"1","Height RMU":"48OpenU","Height":"97.8\" (2484.2 mm) 48OpenU","Width":"23.62\" (600 mm)","Depth":"47.24\" (1199.9 mm)","BABA Compliant":"1","Product Height":97.8,"Product Height Uom":"IN","Product Length/Depth":47.24,"Product Length/Depth Uom":"IN","Product Width ":23.62,"Product Width Uom":"IN","Product Height (Metric)":2484.2,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":1199.9,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":600,"Product Width Uom (Metric)":"MM","Product Weight":420,"Product Weight UOM":"LB","Short Description":"ORV3,600WX1200X2478H,48OU,BK","SKU Level SEO Page Title":"ORV3 Open Rack | 48OU, 600 x 1200mm, Black | 65011-702 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 48OU OCP rack in Black measures 600mm wide by 1200mm deep for customizable high-density IT deployments.","Marketing Display Name":"Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65011-E01","Primary ID":"65011-E01","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Open Racks for OCP","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Open Rack V3","Marketing Description - Global English":"Open Rack V3 (ORV3); 90.2\"H x 23.62\"W x 47.24\"D (2291.1 mm x 600.0 mm x 1199.9 mm); 44OU; No Front Door; No Rear Door; Cable Port Top Panel; No Side Panels; Glacier White","Cable Capacity":19.2,"Cable Capacity Uom":"SQ.IN","Material":"Steel, Plastic","Shipping Weight":430,"Shipping Weight Uom":"LB","Ship Height":98,"Ship Height Uom":"IN","Ship Length/Depth":56,"Ship Length/Depth Uom":"IN","Ship Width":30,"Ship Width Uom":"IN","Rack-Mount Width":21,"Rack-Mount Width Uom":"IN","Rack-Mount Units":44,"Rack-Mount Uom":"OpenU","Usable Depth Uom":"IN","Rated Weight Capacity":3086,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":195.1,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":2489.2,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":762,"Shipping Width Uom (Metric)":"MM","Usable Depth Uom (Metric)":"MM","Rated Weight Capacity (Metric)":1399.7,"Rated Weight Capacity Uom (Metric)":"KG","Msrp $ Usd":4134.57,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Cable Capacity (Metric)":12387,"Cable Capacity UOM (Metric)":"Square Millimeters","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb98f6d4adb9542500000e/65011_IIS.pdf"],"Promote on Website":"1","Height RMU":"44OpenU","Height":"90.2\" (2291.1 mm) 44OpenU","Width":"23.62\" (600 mm)","Depth":"47.24\" (1199.9 mm)","BABA Compliant":"1","Product Height":90.2,"Product Height Uom":"IN","Product Length/Depth":47.24,"Product Length/Depth Uom":"IN","Product Width ":23.62,"Product Width Uom":"IN","Product Height (Metric)":2291.1,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":1199.9,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":600,"Product Width Uom (Metric)":"MM","Product Weight":400,"Product Weight UOM":"LB","Short Description":"ORV3,600WX1200X2286H,44OU,GW","SKU Level SEO Page Title":"ORV3 Open Rack | 44OU, 600 x 1200mm, Glacier White | 65011-E01 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 44OU OCP rack in Glacier White measures 600mm wide by 1200mm deep for customizable high-density IT deployments.","Marketing Display Name":"Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65011-E02","Primary ID":"65011-E02","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Open Racks for OCP","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Open Rack V3","Marketing Description - Global English":"Open Rack V3 (ORV3); 97.8\"H x 23.62\"W x 47.24\"D (2484.2 mm x 600.0 mm x 1199.9 mm); 48OU; No Front Door; No Rear Door; Cable Port Top Panel; No Side Panels; Glacier White","Cable Capacity":19.2,"Cable Capacity Uom":"SQ.IN","Material":"Steel, Plastic","Shipping Weight":450,"Shipping Weight Uom":"LB","Ship Height":105,"Ship Height Uom":"IN","Ship Length/Depth":56,"Ship Length/Depth Uom":"IN","Ship Width":30,"Ship Width Uom":"IN","Rack-Mount Width":21,"Rack-Mount Width Uom":"IN","Rack-Mount Units":48,"Rack-Mount Uom":"OpenU","Usable Depth Uom":"IN","Rated Weight Capacity":3086,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":204.2,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":2667,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":762,"Shipping Width Uom (Metric)":"MM","Usable Depth Uom (Metric)":"MM","Rated Weight Capacity (Metric)":1399.7,"Rated Weight Capacity Uom (Metric)":"KG","Msrp $ Usd":4548.03,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Cable Capacity (Metric)":12387,"Cable Capacity UOM (Metric)":"Square Millimeters","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb98f6d4adb9542500000e/65011_IIS.pdf"],"Promote on Website":"1","Height RMU":"48OpenU","Height":"97.8\" (2484.2 mm) 48OpenU","Width":"23.62\" (600 mm)","Depth":"47.24\" (1199.9 mm)","BABA Compliant":"1","Product Height":97.8,"Product Height Uom":"IN","Product Length/Depth":47.24,"Product Length/Depth Uom":"IN","Product Width ":23.62,"Product Width Uom":"IN","Product Height (Metric)":2484.2,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":1199.9,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":600,"Product Width Uom (Metric)":"MM","Product Weight":420,"Product Weight UOM":"LB","Short Description":"ORV3,600WX1200X2478H,48OU,GW","SKU Level SEO Page Title":"ORV3 Open Rack | 48OU, 600 x 1200mm, Glacier White | 65011-E02 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 48OU OCP rack in Glacier White measures 600mm wide by 1200mm deep for customizable high-density IT deployments.","Marketing Display Name":"Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]}],"options":{"Height":["90.2\" (2291.1 mm) 44OpenU","97.8\" (2484.2 mm) 48OpenU"],"Depth":["42.04\" (1067.9 mm)","47.24\" (1199.9 mm)"],"Color":["Black","Glacier White"]},"total":8}