{"items":[{"primaryId":"65010-711","Primary ID":"65010-711","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Open Racks for OCP","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Open Rack V3 High Power","Marketing Description - Global English":"Open Rack V3 High Power (ORV3 HPR); 90.2\"H x 23.62\"W x 47.24\"D (2291.1 mm x 600.0 mm x 1199.9 mm) With 5.2\" (132 mm) Extension; With Ballast; With Vertical Containment; 44OU; No Front Door; No Rear Door; Cable Port Top Panel; No Side Panels; Black","Cable Capacity":56.7884,"Cable Capacity Uom":"SQ.IN","Material":"Steel, Plastic","Shipping Weight":615,"Shipping Weight Uom":"LB","Ship Height":98,"Ship Height Uom":"IN","Ship Length/Depth":56,"Ship Length/Depth Uom":"IN","Ship Width":30,"Ship Width Uom":"IN","Rack-Mount Width":21,"Rack-Mount Width Uom":"IN","Rack-Mount Units":44,"Rack-Mount Uom":"OpenU","Usable Depth Uom":"IN","Rated Weight Capacity":3086,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":279,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":2489.2,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":762,"Shipping Width Uom (Metric)":"MM","Usable Depth Uom (Metric)":"MM","Rated Weight Capacity (Metric)":1399.7,"Rated Weight Capacity Uom (Metric)":"KG","Msrp $ Usd":7289.6,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Cable Capacity (Metric)":36645,"Cable Capacity UOM (Metric)":"Square Millimeters","Promote on Website":"1","Height RMU":"44OpenU","Height":"90.2\" (2291.1 mm) 44OpenU","Width":"23.62\" (600 mm)","Depth":"47.24\" (1199.9 mm)","BABA Compliant":"1","Product Height":90.2,"Product Height Uom":"IN","Product Length/Depth":47.24,"Product Length/Depth Uom":"IN","Product Width ":23.62,"Product Width Uom":"IN","Product Height (Metric)":2291.1,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":1199.9,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":600,"Product Width Uom (Metric)":"MM","Product Weight":585,"Product Weight UOM":"LB","Short Description":"ORV3 HPR,600WX1200DX2286H,44OU,BK","SKU Level SEO Page Title":"ORV3 High-Power Rack | 44OU, 600 x 1200mm, Black | 65010-711 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 44OU High-Power Rack in Black has a 600mm-wide frame with ballast, extension and vertical containment for high-density IT.","Marketing Display Name":"Open Rack V3 High Power (ORV3 HPR)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65010-712","Primary ID":"65010-712","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Open Racks for OCP","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Open Rack V3 High Power","Marketing Description - Global English":"Open Rack V3 High Power (ORV3 HPR); 97.8\"H x 23.62\"W x 47.24\"D (2484.2 mm x 600.0 mm x 1199.9 mm) With 5.2\" (132 mm) Extension; With Ballast; With Vertical Containment; 48OU; No Front Door; No Rear Door; Cable Port Top Panel; No Side Panels; Black","Cable Capacity":56.7884,"Cable Capacity Uom":"SQ.IN","Material":"Steel, Plastic","Shipping Weight":640,"Shipping Weight Uom":"LB","Ship Height":105,"Ship Height Uom":"IN","Ship Length/Depth":56,"Ship Length/Depth Uom":"IN","Ship Width":30,"Ship Width Uom":"IN","Rack-Mount Width":21,"Rack-Mount Width Uom":"IN","Rack-Mount Units":48,"Rack-Mount Uom":"OpenU","Usable Depth Uom":"IN","Rated Weight Capacity":3086,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":290.3,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":2667,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":762,"Shipping Width Uom (Metric)":"MM","Usable Depth Uom (Metric)":"MM","Rated Weight Capacity (Metric)":1399.7,"Rated Weight Capacity Uom (Metric)":"KG","Msrp $ Usd":7797.39,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Cable Capacity (Metric)":36645,"Cable Capacity UOM (Metric)":"Square Millimeters","Promote on Website":"1","Height RMU":"48OpenU","Height":"97.8\" (2484.2 mm) 48OpenU","Width":"23.62\" (600 mm)","Depth":"47.24\" (1199.9 mm)","BABA Compliant":"1","Product Height":97.8,"Product Height Uom":"IN","Product Length/Depth":47.24,"Product Length/Depth Uom":"IN","Product Width ":23.62,"Product Width Uom":"IN","Product Height (Metric)":2484.2,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":1199.9,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":600,"Product Width Uom (Metric)":"MM","Product Weight":610,"Product Weight UOM":"LB","Short Description":"ORV3 HPR,600WX1200DX2478H,48OU,BK","SKU Level SEO Page Title":"ORV3 High-Power Rack | 48OU, 600 x 1200mm, Black | 65010-712 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 48OU High-Power Rack in Black has a 600mm-wide frame with ballast, extension and vertical containment for high-density IT.","Marketing Display Name":"Open Rack V3 High Power (ORV3 HPR)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65010-E11","Primary ID":"65010-E11","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Open Racks for OCP","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Open Rack V3 High Power","Marketing Description - Global English":"Open Rack V3 High Power (ORV3 HPR); 90.2\"H x 23.62\"W x 47.24\"D (2291.1 mm x 600.0 mm x 1199.9 mm) With 5.2\" (132 mm) Extension; With Ballast; With Vertical Containment; 44OU; No Front Door; No Rear Door; Cable Port Top Panel; No Side Panels; Glacier White","Cable Capacity":56.7884,"Cable Capacity Uom":"SQ.IN","Material":"Steel, Plastic","Shipping Weight":615,"Shipping Weight Uom":"LB","Ship Height":98,"Ship Height Uom":"IN","Ship Length/Depth":56,"Ship Length/Depth Uom":"IN","Ship Width":30,"Ship Width Uom":"IN","Rack-Mount Width":21,"Rack-Mount Width Uom":"IN","Rack-Mount Units":44,"Rack-Mount Uom":"OpenU","Usable Depth Uom":"IN","Rated Weight Capacity":3086,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":279,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":2489.2,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":762,"Shipping Width Uom (Metric)":"MM","Usable Depth Uom (Metric)":"MM","Rated Weight Capacity (Metric)":1399.7,"Rated Weight Capacity Uom (Metric)":"KG","Msrp $ Usd":7289.6,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Cable Capacity (Metric)":36645,"Cable Capacity UOM (Metric)":"Square Millimeters","Promote on Website":"1","Height RMU":"44OpenU","Height":"90.2\" (2291.1 mm) 44OpenU","Width":"23.62\" (600 mm)","Depth":"47.24\" (1199.9 mm)","BABA Compliant":"1","Product Height":90.2,"Product Height Uom":"IN","Product Length/Depth":47.24,"Product Length/Depth Uom":"IN","Product Width ":23.62,"Product Width Uom":"IN","Product Height (Metric)":2291.1,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":1199.9,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":600,"Product Width Uom (Metric)":"MM","Product Weight":585,"Product Weight UOM":"LB","Short Description":"ORV3 HPR, 600WX1200DX2286H,44OU,GW","SKU Level SEO Page Title":"ORV3 High-Power Rack | 44OU, 600 x 1200mm, Glacier White | 65010-E11 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 44OU High-Power Rack in Glacier White has a 600mm-wide frame with ballast, extension and vertical containment for high-density IT.","Marketing Display Name":"Open Rack V3 High Power (ORV3 HPR)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65010-E12","Primary ID":"65010-E12","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Open Racks for OCP","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Open Rack V3 High Power","Marketing Description - Global English":"Open Rack V3 High Power (ORV3 HPR); 97.8\"H x 23.62\"W x 47.24\"D (2484.2 mm x 600.0 mm x 1199.9 mm) With 5.2\" (132 mm) Extension; With Ballast; With Vertical Containment; 48OU; No Front Door; No Rear Door; Cable Port Top Panel; No Side Panels; Glacier White","Cable Capacity":56.7884,"Cable Capacity Uom":"SQ.IN","Material":"Steel, Plastic","Shipping Weight":640,"Shipping Weight Uom":"LB","Ship Height":105,"Ship Height Uom":"IN","Ship Length/Depth":56,"Ship Length/Depth Uom":"IN","Ship Width":30,"Ship Width Uom":"IN","Rack-Mount Width":21,"Rack-Mount Width Uom":"IN","Rack-Mount Units":48,"Rack-Mount Uom":"OpenU","Usable Depth Uom":"IN","Rated Weight Capacity":3086,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":290.3,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":2667,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":762,"Shipping Width Uom (Metric)":"MM","Usable Depth Uom (Metric)":"MM","Rated Weight Capacity (Metric)":1399.7,"Rated Weight Capacity Uom (Metric)":"KG","Msrp $ Usd":7797.39,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Cable Capacity (Metric)":36645,"Cable Capacity UOM (Metric)":"Square Millimeters","Promote on Website":"1","Height RMU":"48OpenU","Height":"97.8\" (2484.2 mm) 48OpenU","Width":"23.62\" (600 mm)","Depth":"47.24\" (1199.9 mm)","BABA Compliant":"1","Product Height":97.8,"Product Height Uom":"IN","Product Length/Depth":47.24,"Product Length/Depth Uom":"IN","Product Width ":23.62,"Product Width Uom":"IN","Product Height (Metric)":2484.2,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":1199.9,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":600,"Product Width Uom (Metric)":"MM","Product Weight":610,"Product Weight UOM":"LB","Short Description":"ORV3 HPR, 600WX1200DX2478H,48OU,GW","SKU Level SEO Page Title":"ORV3 High-Power Rack | 48OU, 600 x 1200mm, Glacier White | 65010-E12 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 48OU High-Power Rack in Glacier White has a 600mm-wide frame with ballast, extension and vertical containment for high-density IT.","Marketing Display Name":"Open Rack V3 High Power (ORV3 HPR)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]}],"options":{"Height":["90.2\" (2291.1 mm) 44OpenU","97.8\" (2484.2 mm) 48OpenU"],"Color":["Black","Glacier White"]},"total":4}