{"items":[{"primaryId":"65017-001","Primary ID":"65017-001","Color":"Clear","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"IT Support Brackets for Open Rack V3","Marketing Description - Global English":"IT Support Brackets for Open Rack V3 (ORV3); 1.8\"H x 1\"W x 30.7\"D (45.8 mm x 25.4 mm x 779.8 mm); 1OU; Clear; Pair","Material":"Steel","Shipping Weight":2.5,"Shipping Weight Uom":"LB","Ship Height":3.9,"Ship Height Uom":"IN","Ship Length/Depth":32.7,"Ship Length/Depth Uom":"IN","Ship Width":4,"Ship Width Uom":"IN","Rack-Mount Width":21,"Rack-Mount Width Uom":"IN","Rack-Mount Units":1,"Rack-Mount Uom":"OpenU","Rated Weight Capacity":176,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":1.2,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":99.1,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":101.6,"Shipping Width Uom (Metric)":"MM","Rated Weight Capacity (Metric)":79.8,"Rated Weight Capacity Uom (Metric)":"KG","Msrp $ Usd":131.54,"Country Of Origin":"CN","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"1OpenU","Height":"1.8\" (45.8 mm) 1OpenU","Width":"1\" (25.4 mm)","Depth":"30.7\" (779.8 mm)","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"IN","Product Length/Depth":30.7,"Product Length/Depth Uom":"IN","Product Width ":1,"Product Width Uom":"IN","Product Height (Metric)":45.8,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":779.8,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":25.4,"Product Width Uom (Metric)":"MM","Product Weight":0.5,"Product Weight UOM":"LB","Short Description":"IT SUPPORT BRKT,ORV3,1 OU,PR","SKU Level SEO Page Title":"ORV3 IT Support Brackets | 1OU, Pair | 65017-001 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 1OU IT support brackets in Clear finish provide equipment mounting support in compatible OCP racks. Sold as a pair.","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"],"Marketing Display Name":"IT Support Bracket for Open Rack (ORV3)"},{"primaryId":"65017-002","Primary ID":"65017-002","Color":"Clear","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"IT Support Brackets for Open Rack V3","Marketing Description - Global English":"IT Support Brackets for Open Rack V3 (ORV3); 3.7\"H x 1\"W x 30.7\"D (94.0 mm x 25.4 mm x 779.8 mm); 2OU; Clear; Pair ","Material":"Steel","Shipping Weight":2.8,"Shipping Weight Uom":"LB","Ship Height":5.8,"Ship Height Uom":"IN","Ship Length/Depth":32.7,"Ship Length/Depth Uom":"IN","Ship Width":4,"Ship Width Uom":"IN","Rack-Mount Width":21,"Rack-Mount Width Uom":"IN","Rack-Mount Units":2,"Rack-Mount Uom":"OpenU","Rated Weight Capacity":176,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":1.3,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":147.4,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":101.6,"Shipping Width Uom (Metric)":"MM","Rated Weight Capacity (Metric)":79.8,"Rated Weight Capacity Uom (Metric)":"KG","Msrp $ Usd":260.1,"Country Of Origin":"CN","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"2OpenU","Height":"3.7\" (94 mm) 2OpenU","Width":"1\" (25.4 mm)","Depth":"30.7\" (779.8 mm)","BABA Compliant":"0","Product Height":3.7,"Product Height Uom":"IN","Product Length/Depth":30.7,"Product Length/Depth Uom":"IN","Product Width ":1,"Product Width Uom":"IN","Product Height (Metric)":94,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":779.8,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":25.4,"Product Width Uom (Metric)":"MM","Product Weight":0.8,"Product Weight UOM":"LB","Short Description":"IT SUPPORT BRKT,ORV3,2 OU,PR","SKU Level SEO Page Title":"ORV3 IT Support Brackets | 2OU, Pair | 65017-002 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 2OU IT support brackets in Clear finish provide equipment mounting support in compatible OCP racks. Sold as a pair.","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"],"Marketing Display Name":"IT Support Bracket for Open Rack (ORV3)"}],"options":{"Height":["1.8\" (45.8 mm) 1OpenU","3.7\" (94 mm) 2OpenU"]},"total":2}