{"items":[{"primaryId":"65019-701","Primary ID":"65019-701","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"21\" to 19\" EIA Adapter Brackets for Open Rack V3","Marketing Description - Global English":"21\" to 19\" EIA Adapter Brackets for Open Rack V3 (ORV3); 1.8\"H x 1.9\"W x 6.6\"D (45.8 mm x 48.3 mm x 167.7 mm); 1U; Black; Pair","Material":"Steel","Shipping Weight":2.9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":8.8,"Ship Length/Depth Uom":"IN","Ship Width":3.9,"Ship Width Uom":"IN","Rack-Mount Width":19,"Rack-Mount Width Uom":"IN","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.4,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":99.1,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":86.54,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"1U","Height":"1.8\" (45.8 mm) 1U","Width":"1.9\" (48.3 mm)","Depth":"6.6\" (167.7 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"IN","Product Length/Depth":6.6,"Product Length/Depth Uom":"IN","Product Width ":1.9,"Product Width Uom":"IN","Product Height (Metric)":45.8,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":167.7,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":48.3,"Product Width Uom (Metric)":"MM","Product Weight":0.9,"Product Weight UOM":"LB","Short Description":"21 TO 19 IN EIA BRKT,ORV3,1U,BK,PR","SKU Level SEO Page Title":"ORV3 21-to-19 EIA Brackets | 1U, Black | 65019-701 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 1U adapter brackets in Black enable 19-inch EIA equipment mounting in 21-inch OCP racks. Sold as a pair.","Marketing Display Name":"21\" to 19\" EIA Adapter Brackets for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65019-702","Primary ID":"65019-702","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"21\" to 19\" EIA Adapter Brackets for Open Rack V3","Marketing Description - Global English":"21\" to 19\" EIA Adapter Brackets for Open Rack V3 (ORV3); 3.7\"H x 1.9\"W x 6.6\"D (94.0 mm x 48.3 mm x 167.7 mm); 2U; Black; Pair","Material":"Steel","Shipping Weight":3.7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":8.8,"Ship Length/Depth Uom":"IN","Ship Width":5.7,"Ship Width Uom":"IN","Rack-Mount Width":19,"Rack-Mount Width Uom":"IN","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.7,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":144.8,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":95.42,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"2U","Height":"3.7\" (94 mm) 2U","Width":"1.9\" (48.3 mm)","Depth":"6.6\" (167.7 mm)","BABA Compliant":"1","Product Height":3.7,"Product Height Uom":"IN","Product Length/Depth":6.6,"Product Length/Depth Uom":"IN","Product Width ":1.9,"Product Width Uom":"IN","Product Height (Metric)":94,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":167.7,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":48.3,"Product Width Uom (Metric)":"MM","Product Weight":1.7,"Product Weight UOM":"LB","Short Description":"21 TO 19 IN EIA BRKT,ORV3,2U,BK,PR","SKU Level SEO Page Title":"ORV3 21-to-19 EIA Brackets | 2U, Black | 65019-702 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 2U adapter brackets in Black enable 19-inch EIA equipment mounting in 21-inch OCP racks. Sold as a pair.","Marketing Display Name":"21\" to 19\" EIA Adapter Brackets for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65019-703","Primary ID":"65019-703","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"21\" to 19\" EIA Adapter Brackets for Open Rack V3","Marketing Description - Global English":"21\" to 19\" EIA Adapter Brackets for Open Rack V3 (ORV3); 5.4\"H x 1.9\"W x 6.6\"D (137.2 mm x 48.3 mm x 167.7 mm); 3U; Black; Pair","Material":"Steel","Shipping Weight":4.6,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":8.8,"Ship Length/Depth Uom":"IN","Ship Width":7.4,"Ship Width Uom":"IN","Rack-Mount Width":19,"Rack-Mount Width Uom":"IN","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.1,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":188,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":106.22,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"3U","Height":"5.4\" (137.2 mm) 3U","Width":"1.9\" (48.3 mm)","Depth":"6.6\" (167.7 mm)","BABA Compliant":"1","Product Height":5.4,"Product Height Uom":"IN","Product Length/Depth":6.6,"Product Length/Depth Uom":"IN","Product Width ":1.9,"Product Width Uom":"IN","Product Height (Metric)":137.2,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":167.7,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":48.3,"Product Width Uom (Metric)":"MM","Product Weight":2.6,"Product Weight UOM":"LB","Short Description":"21 TO 19 IN EIA BRKT,ORV3,3U,BK,PR","SKU Level SEO Page Title":"ORV3 21-to-19 EIA Brackets | 3U, Black | 65019-703 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 3U adapter brackets in Black enable 19-inch EIA equipment mounting in 21-inch OCP racks. Sold as a pair.","Marketing Display Name":"21\" to 19\" EIA Adapter Brackets for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65019-704","Primary ID":"65019-704","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"21\" to 19\" EIA Adapter Brackets for Open Rack V3","Marketing Description - Global English":"21\" to 19\" EIA Adapter Brackets for Open Rack V3 (ORV3); 7.2\"H x 1.9\"W x 6.6\"D (182.9 mm x 48.3 mm x 167.7 mm); 4U; Black; Pair","Material":"Steel","Shipping Weight":5.4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":8.8,"Ship Length/Depth Uom":"IN","Ship Width":9.2,"Ship Width Uom":"IN","Rack-Mount Width":19,"Rack-Mount Width Uom":"IN","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.5,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":233.7,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":116.84,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"4U","Height":"7.2\" (182.9 mm) 4U","Width":"1.9\" (48.3 mm)","Depth":"6.6\" (167.7 mm)","BABA Compliant":"1","Product Height":7.2,"Product Height Uom":"IN","Product Length/Depth":6.6,"Product Length/Depth Uom":"IN","Product Width ":1.9,"Product Width Uom":"IN","Product Height (Metric)":182.9,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":167.7,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":48.3,"Product Width Uom (Metric)":"MM","Product Weight":3.4,"Product Weight UOM":"LB","Short Description":"21 TO 19 IN EIA BRKT,ORV3,4U,BK,PR","SKU Level SEO Page Title":"ORV3 21-to-19 EIA Brackets | 4U, Black | 65019-704 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 4U adapter brackets in Black enable 19-inch EIA equipment mounting in 21-inch OCP racks. Sold as a pair.","Marketing Display Name":"21\" to 19\" EIA Adapter Brackets for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65019-705","Primary ID":"65019-705","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"21\" to 19\" EIA Adapter Brackets for Open Rack V3","Marketing Description - Global English":"21\" to 19\" EIA Adapter Brackets for Open Rack V3 (ORV3); 8.9\"H x 1.9\"W x 6.6\"D (226.1 mm x 48.3 mm x 167.7 mm); 5U; Black; Pair","Material":"Steel","Shipping Weight":6.2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":8.8,"Ship Length/Depth Uom":"IN","Ship Width":10.9,"Ship Width Uom":"IN","Rack-Mount Width":19,"Rack-Mount Width Uom":"IN","Rack-Mount Units":5,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.9,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":276.9,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":128.52,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"5U","Height":"8.9\" (226.1 mm) 5U","Width":"1.9\" (48.3 mm)","Depth":"6.6\" (167.7 mm)","BABA Compliant":"1","Product Height":8.9,"Product Height Uom":"IN","Product Length/Depth":6.6,"Product Length/Depth Uom":"IN","Product Width ":1.9,"Product Width Uom":"IN","Product Height (Metric)":226.1,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":167.7,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":48.3,"Product Width Uom (Metric)":"MM","Product Weight":4.2,"Product Weight UOM":"LB","Short Description":"21 TO 19 IN EIA BRKT,ORV3,5U,BK,PR","SKU Level SEO Page Title":"ORV3 21-to-19 EIA Brackets | 5U, Black | 65019-705 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 5U adapter brackets in Black enable 19-inch EIA equipment mounting in 21-inch OCP racks. Sold as a pair.","Marketing Display Name":"21\" to 19\" EIA Adapter Brackets for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65019-723","Primary ID":"65019-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"21\" to 19\" EIA Adapter Brackets for Open Rack V3","Marketing Description - Global English":"21\" to 19\" EIA Adapter Brackets for Open Rack V3 (ORV3); 41.6\"H x 1.9\"W x 6.6\"D (1056.7 mm x 48.3 mm x 167.7 mm); 23U; Black; Pair","Material":"Steel","Shipping Weight":22.2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":8.8,"Ship Length/Depth Uom":"IN","Ship Width":44,"Ship Width Uom":"IN","Rack-Mount Width":19,"Rack-Mount Width Uom":"IN","Rack-Mount Units":23,"Rack-Mount Uom":"U","Shipping Weight (Metric)":10.1,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":1117.6,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":385.99,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"23U","Height":"41.6\" (1056.7 mm) 23U","Width":"1.9\" (48.3 mm)","Depth":"6.6\" (167.7 mm)","BABA Compliant":"1","Product Height":41.6,"Product Height Uom":"IN","Product Length/Depth":6.6,"Product Length/Depth Uom":"IN","Product Width ":1.9,"Product Width Uom":"IN","Product Height (Metric)":1056.7,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":167.7,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":48.3,"Product Width Uom (Metric)":"MM","Product Weight":20.2,"Product Weight UOM":"LB","Short Description":"21 TO 19 IN EIA BRKT,ORV3,23U,BK,PR","SKU Level SEO Page Title":"ORV3 21-to-19 EIA Brackets | 23U, Black | 65019-723 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 23U adapter brackets in Black enable 19-inch EIA equipment mounting in 21-inch OCP racks. Sold as a pair.","Marketing Display Name":"21\" to 19\" EIA Adapter Brackets for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65019-E01","Primary ID":"65019-E01","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"21\" to 19\" EIA Adapter Brackets for Open Rack V3","Marketing Description - Global English":"21\" to 19\" EIA Adapter Brackets for Open Rack V3 (ORV3); 1.8\"H x 1.9\"W x 6.6\"D (45.8 mm x 48.3 mm x 167.7 mm); 1U; Glacier White; Pair","Material":"Steel","Shipping Weight":2.9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":8.8,"Ship Length/Depth Uom":"IN","Ship Width":3.9,"Ship Width Uom":"IN","Rack-Mount Width":19,"Rack-Mount Width Uom":"IN","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.4,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":99.1,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":86.54,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"1U","Height":"1.8\" (45.8 mm) 1U","Width":"1.9\" (48.3 mm)","Depth":"6.6\" (167.7 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"IN","Product Length/Depth":6.6,"Product Length/Depth Uom":"IN","Product Width ":1.9,"Product Width Uom":"IN","Product Height (Metric)":45.8,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":167.7,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":48.3,"Product Width Uom (Metric)":"MM","Product Weight":0.9,"Product Weight UOM":"LB","Short Description":"21 TO 19 IN EIA BRKT,ORV3,1U,GW,PR","SKU Level SEO Page Title":"ORV3 21-to-19 EIA Brackets | 1U, Glacier White | 65019-E01 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 1U adapter brackets in Glacier White enable 19-inch EIA equipment mounting in 21-inch OCP racks. Sold as a pair.","Marketing Display Name":"21\" to 19\" EIA Adapter Brackets for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65019-E02","Primary ID":"65019-E02","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"21\" to 19\" EIA Adapter Brackets for Open Rack V3","Marketing Description - Global English":"21\" to 19\" EIA Adapter Brackets for Open Rack V3 (ORV3); 3.7\"H x 1.9\"W x 6.6\"D (94.0 mm x 48.3 mm x 167.7 mm); 2U; Glacier White; Pair","Material":"Steel","Shipping Weight":3.7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":8.8,"Ship Length/Depth Uom":"IN","Ship Width":5.7,"Ship Width Uom":"IN","Rack-Mount Width":19,"Rack-Mount Width Uom":"IN","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.7,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":144.8,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":95.42,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"2U","Height":"3.7\" (94 mm) 2U","Width":"1.9\" (48.3 mm)","Depth":"6.6\" (167.7 mm)","BABA Compliant":"1","Product Height":3.7,"Product Height Uom":"IN","Product Length/Depth":6.6,"Product Length/Depth Uom":"IN","Product Width ":1.9,"Product Width Uom":"IN","Product Height (Metric)":94,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":167.7,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":48.3,"Product Width Uom (Metric)":"MM","Product Weight":1.7,"Product Weight UOM":"LB","Short Description":"21 TO 19 IN EIA BRKT,ORV3,2U,GW,PR","SKU Level SEO Page Title":"ORV3 21-to-19 EIA Brackets | 2U, Glacier White | 65019-E02 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 2U adapter brackets in Glacier White enable 19-inch EIA equipment mounting in 21-inch OCP racks. Sold as a pair.","Marketing Display Name":"21\" to 19\" EIA Adapter Brackets for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65019-E03","Primary ID":"65019-E03","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"21\" to 19\" EIA Adapter Brackets for Open Rack V3","Marketing Description - Global English":"21\" to 19\" EIA Adapter Brackets for Open Rack V3 (ORV3); 5.4\"H x 1.9\"W x 6.6\"D (137.2 mm x 48.3 mm x 167.7 mm); 3U; Glacier White; Pair","Material":"Steel","Shipping Weight":4.6,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":8.8,"Ship Length/Depth Uom":"IN","Ship Width":7.4,"Ship Width Uom":"IN","Rack-Mount Width":19,"Rack-Mount Width Uom":"IN","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.1,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":188,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":106.22,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"3U","Height":"5.4\" (137.2 mm) 3U","Width":"1.9\" (48.3 mm)","Depth":"6.6\" (167.7 mm)","BABA Compliant":"1","Product Height":5.4,"Product Height Uom":"IN","Product Length/Depth":6.6,"Product Length/Depth Uom":"IN","Product Width ":1.9,"Product Width Uom":"IN","Product Height (Metric)":137.2,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":167.7,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":48.3,"Product Width Uom (Metric)":"MM","Product Weight":2.6,"Product Weight UOM":"LB","Short Description":"21 TO 19 IN EIA BRKT,ORV3,3U,GW,PR","SKU Level SEO Page Title":"ORV3 21-to-19 EIA Brackets | 3U, Glacier White | 65019-E03 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 3U adapter brackets in Glacier White enable 19-inch EIA equipment mounting in 21-inch OCP racks. Sold as a pair.","Marketing Display Name":"21\" to 19\" EIA Adapter Brackets for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65019-E04","Primary ID":"65019-E04","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"21\" to 19\" EIA Adapter Brackets for Open Rack V3","Marketing Description - Global English":"21\" to 19\" EIA Adapter Brackets for Open Rack V3 (ORV3); 7.2\"H x 1.9\"W x 6.6\"D (182.9 mm x 48.3 mm x 167.7 mm); 4U; Glacier White; Pair","Material":"Steel","Shipping Weight":5.4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":8.8,"Ship Length/Depth Uom":"IN","Ship Width":9.2,"Ship Width Uom":"IN","Rack-Mount Width":19,"Rack-Mount Width Uom":"IN","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.5,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":233.7,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":116.84,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"4U","Height":"7.2\" (182.9 mm) 4U","Width":"1.9\" (48.3 mm)","Depth":"6.6\" (167.7 mm)","BABA Compliant":"1","Product Height":7.2,"Product Height Uom":"IN","Product Length/Depth":6.6,"Product Length/Depth Uom":"IN","Product Width ":1.9,"Product Width Uom":"IN","Product Height (Metric)":182.9,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":167.7,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":48.3,"Product Width Uom (Metric)":"MM","Product Weight":3.4,"Product Weight UOM":"LB","Short Description":"21 TO 19 IN EIA BRKT,ORV3,4U,GW,PR","SKU Level SEO Page Title":"ORV3 21-to-19 EIA Brackets | 4U, Glacier White | 65019-E04 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 4U adapter brackets in Glacier White enable 19-inch EIA equipment mounting in 21-inch OCP racks. Sold as a pair.","Marketing Display Name":"21\" to 19\" EIA Adapter Brackets for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65019-E05","Primary ID":"65019-E05","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"21\" to 19\" EIA Adapter Brackets for Open Rack V3","Marketing Description - Global English":"21\" to 19\" EIA Adapter Brackets for Open Rack V3 (ORV3); 8.9\"H x 1.9\"W x 6.6\"D (226.1 mm x 48.3 mm x 167.7 mm); 5U; Glacier White; Pair","Material":"Steel","Shipping Weight":6.2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":8.8,"Ship Length/Depth Uom":"IN","Ship Width":10.9,"Ship Width Uom":"IN","Rack-Mount Width":19,"Rack-Mount Width Uom":"IN","Rack-Mount Units":5,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.9,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":276.9,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":128.52,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"5U","Height":"8.9\" (226.1 mm) 5U","Width":"1.9\" (48.3 mm)","Depth":"6.6\" (167.7 mm)","BABA Compliant":"1","Product Height":8.9,"Product Height Uom":"IN","Product Length/Depth":6.6,"Product Length/Depth Uom":"IN","Product Width ":1.9,"Product Width Uom":"IN","Product Height (Metric)":226.1,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":167.7,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":48.3,"Product Width Uom (Metric)":"MM","Product Weight":4.2,"Product Weight UOM":"LB","Short Description":"21 TO 19 IN EIA BRKT,ORV3,5U,GW,PR","SKU Level SEO Page Title":"ORV3 21-to-19 EIA Brackets | 5U, Glacier White | 65019-E05 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 5U adapter brackets in Glacier White enable 19-inch EIA equipment mounting in 21-inch OCP racks. Sold as a pair.","Marketing Display Name":"21\" to 19\" EIA Adapter Brackets for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65019-E23","Primary ID":"65019-E23","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"21\" to 19\" EIA Adapter Brackets for Open Rack V3","Marketing Description - Global English":"21\" to 19\" EIA Adapter Brackets for Open Rack V3 (ORV3); 41.6\"H x 1.9\"W x 6.6\"D (1056.7 mm x 48.3 mm x 167.7 mm); 23U; Glacier White; Pair","Material":"Steel","Shipping Weight":22.2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":8.8,"Ship Length/Depth Uom":"IN","Ship Width":44,"Ship Width Uom":"IN","Rack-Mount Width":19,"Rack-Mount Width Uom":"IN","Rack-Mount Units":23,"Rack-Mount Uom":"U","Shipping Weight (Metric)":10.1,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":1117.6,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":385.99,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"23U","Height":"41.6\" (1056.7 mm) 23U","Width":"1.9\" (48.3 mm)","Depth":"6.6\" (167.7 mm)","BABA Compliant":"1","Product Height":41.6,"Product Height Uom":"IN","Product Length/Depth":6.6,"Product Length/Depth Uom":"IN","Product Width ":1.9,"Product Width Uom":"IN","Product Height (Metric)":1056.7,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":167.7,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":48.3,"Product Width Uom (Metric)":"MM","Product Weight":20.2,"Product Weight UOM":"LB","Short Description":"21 TO 19 IN EIA BRKT,ORV3,23U,GW,PR","SKU Level SEO Page Title":"ORV3 21-to-19 EIA Brackets | 23U, Glacier White | 65019-E23 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 23U adapter brackets in Glacier White enable 19-inch EIA equipment mounting in 21-inch OCP racks. Sold as a pair.","Marketing Display Name":"21\" to 19\" EIA Adapter Brackets for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]}],"options":{"Height":["1.8\" (45.8 mm) 1U","3.7\" (94 mm) 2U","41.6\" (1056.7 mm) 23U","5.4\" (137.2 mm) 3U","7.2\" (182.9 mm) 4U","8.9\" (226.1 mm) 5U"],"Color":["Black","Glacier White"]},"total":12}