{"items":[{"primaryId":"65012-701","Primary ID":"65012-701","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Side Panel Kit for Open Rack V3","Marketing Description - Global English":"Side Panel Kit for Open Rack V3 (ORV3); 84.5\"H x 1.1\"W x 15.7\"D (2146.3 mm x 28.0 mm x 398.8 mm); 44OU; Solid; Black; Pair","Material":"Steel","Shipping Weight":55.4,"Shipping Weight Uom":"LB","Ship Height":4.1,"Ship Height Uom":"IN","Ship Length/Depth":86.5,"Ship Length/Depth Uom":"IN","Ship Width":17.7,"Ship Width Uom":"IN","Shipping Weight (Metric)":25.2,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":104.2,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":449.6,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":552.5,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height":"84.5\" (2146.3 mm)","Width":"1.1\" (28 mm)","Depth":"15.7\" (398.8 mm)","BABA Compliant":"1","Product Height":84.5,"Product Height Uom":"IN","Product Length/Depth":15.7,"Product Length/Depth Uom":"IN","Product Width ":1.1,"Product Width Uom":"IN","Product Height (Metric)":2146.3,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":398.8,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":28,"Product Width Uom (Metric)":"MM","Product Weight":53.4,"Product Weight UOM":"LB","Short Description":"SIDE PANEL,ORV3,44OU,BK,PAIR","SKU Level SEO Page Title":"ORV3 Side Panel Kit | 44OU, Black | 65012-701 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 44OU side panel kit in Black covers the sides of compatible rack frames. Includes a pair of panels.","Marketing Display Name":"Side Panel Kit for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65012-702","Primary ID":"65012-702","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Side Panel Kit for Open Rack V3","Marketing Description - Global English":"Side Panel Kit for Open Rack V3 (ORV3); 92.1\"H x 1.1\"W x 15.7\"D (2339.4 mm x 28.0 mm x 398.8 mm); 48OU; Solid; Black; Pair","Material":"Steel","Shipping Weight":60.2,"Shipping Weight Uom":"LB","Ship Height":4.1,"Ship Height Uom":"IN","Ship Length/Depth":94.1,"Ship Length/Depth Uom":"IN","Ship Width":17.7,"Ship Width Uom":"IN","Shipping Weight (Metric)":27.4,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":104.2,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":449.6,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":607.75,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height":"92.1\" (2339.4 mm)","Width":"1.1\" (28 mm)","Depth":"15.7\" (398.8 mm)","BABA Compliant":"1","Product Height":92.1,"Product Height Uom":"IN","Product Length/Depth":15.7,"Product Length/Depth Uom":"IN","Product Width ":1.1,"Product Width Uom":"IN","Product Height (Metric)":2339.4,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":398.8,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":28,"Product Width Uom (Metric)":"MM","Product Weight":58.2,"Product Weight UOM":"LB","Short Description":"SIDE PANEL, ORV3,48OU,BK,PAIR","SKU Level SEO Page Title":"ORV3 Side Panel Kit | 48OU, Black | 65012-702 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 48OU side panel kit in Black covers the sides of compatible rack frames. Includes a pair of panels.","Marketing Display Name":"Side Panel Kit for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65012-E01","Primary ID":"65012-E01","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Side Panel Kit for Open Rack V3","Marketing Description - Global English":"Side Panel Kit for Open Rack V3 (ORV3); 84.5\"H x 1.1\"W x 15.7\"D (2146.3 mm x 28.0 mm x 398.8 mm); 44OU; Solid; Glacier White; Pair","Material":"Steel","Shipping Weight":55.4,"Shipping Weight Uom":"LB","Ship Height":4.1,"Ship Height Uom":"IN","Ship Length/Depth":86.5,"Ship Length/Depth Uom":"IN","Ship Width":17.7,"Ship Width Uom":"IN","Shipping Weight (Metric)":25.2,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":104.2,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":449.6,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":552.5,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height":"84.5\" (2146.3 mm)","Width":"1.1\" (28 mm)","Depth":"15.7\" (398.8 mm)","BABA Compliant":"1","Product Height":84.5,"Product Height Uom":"IN","Product Length/Depth":15.7,"Product Length/Depth Uom":"IN","Product Width ":1.1,"Product Width Uom":"IN","Product Height (Metric)":2146.3,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":398.8,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":28,"Product Width Uom (Metric)":"MM","Product Weight":53.4,"Product Weight UOM":"LB","Short Description":"SIDE PANEL,ORV3,44OU,GW,PAIR","SKU Level SEO Page Title":"ORV3 Side Panel Kit | 44OU, Glacier White | 65012-E01 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 44OU side panel kit in Glacier White covers the sides of compatible rack frames. Includes a pair of panels.","Marketing Display Name":"Side Panel Kit for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65012-E02","Primary ID":"65012-E02","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Side Panel Kit for Open Rack V3","Marketing Description - Global English":"Side Panel Kit for Open Rack V3 (ORV3); 92.1\"H x 1.1\"W x 15.7\"D (2339.4 mm x 28.0 mm x 398.8 mm); 48OU; Solid; Glacier White; Pair","Material":"Steel","Shipping Weight":60.2,"Shipping Weight Uom":"LB","Ship Height":4.1,"Ship Height Uom":"IN","Ship Length/Depth":94.1,"Ship Length/Depth Uom":"IN","Ship Width":17.7,"Ship Width Uom":"IN","Shipping Weight (Metric)":27.4,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":104.2,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":449.6,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":607.75,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height":"92.1\" (2339.4 mm)","Width":"1.1\" (28 mm)","Depth":"15.7\" (398.8 mm)","BABA Compliant":"1","Product Height":92.1,"Product Height Uom":"IN","Product Length/Depth":15.7,"Product Length/Depth Uom":"IN","Product Width ":1.1,"Product Width Uom":"IN","Product Height (Metric)":2339.4,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":398.8,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":28,"Product Width Uom (Metric)":"MM","Product Weight":58.2,"Product Weight UOM":"LB","Short Description":"SIDE PANEL, ORV3,48OU,GW,PAIR","SKU Level SEO Page Title":"ORV3 Side Panel Kit | 48OU, Glacier White | 65012-E02 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 48OU side panel kit in Glacier White covers the sides of compatible rack frames. Includes a pair of panels.","Marketing Display Name":"Side Panel Kit for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]}],"options":{"Height":["84.5\" (2146.3 mm)","92.1\" (2339.4 mm)"],"Color":["Black","Glacier White"]},"total":4}