{"items":[{"primaryId":"65014-701","Primary ID":"65014-701","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Frame Ballast Kit for Open Rack V3","Marketing Description - Global English":"Frame Ballast Kit for Open Rack V3 (ORV3); 1.7\"H x 21\"W x 24.8\"D (43.2 mm x 533.4 mm x 630.0 mm); Black","Material":"Steel","Shipping Weight":167,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":23,"Ship Length/Depth Uom":"IN","Ship Width":23,"Ship Width Uom":"IN","Shipping Weight (Metric)":75.8,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":584.2,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":1997.5,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height":"1.7\" (43.2 mm)","Width":"21\" (533.4 mm)","Depth":"24.8\" (630 mm)","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"IN","Product Length/Depth":24.8,"Product Length/Depth Uom":"IN","Product Width ":21,"Product Width Uom":"IN","Product Height (Metric)":43.2,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":630,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":533.4,"Product Width Uom (Metric)":"MM","Product Weight":165,"Product Weight UOM":"LB","Short Description":"BALLAST,ORV3,600W,BK","SKU Level SEO Page Title":"ORV3 Frame Ballast Kit | 600mm, Black | 65014-701 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) frame ballast kit in Black is 600mm wide and adds ballast to compatible OCP rack installations.","Marketing Display Name":"Frame Ballast Kit for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65014-E01","Primary ID":"65014-E01","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Frame Ballast Kit for Open Rack V3","Marketing Description - Global English":"Frame Ballast Kit for Open Rack V3 (ORV3); 1.7\"H x 21\"W x 24.8\"D (43.2 mm x 533.4 mm x 630.0 mm); Glacier White","Material":"Steel","Shipping Weight":167,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":23,"Ship Length/Depth Uom":"IN","Ship Width":23,"Ship Width Uom":"IN","Shipping Weight (Metric)":75.8,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":584.2,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":1997.5,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height":"1.7\" (43.2 mm)","Width":"21\" (533.4 mm)","Depth":"24.8\" (630 mm)","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"IN","Product Length/Depth":24.8,"Product Length/Depth Uom":"IN","Product Width ":21,"Product Width Uom":"IN","Product Height (Metric)":43.2,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":630,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":533.4,"Product Width Uom (Metric)":"MM","Product Weight":165,"Product Weight UOM":"LB","Short Description":"BALLAST,ORV3,600W,GW","SKU Level SEO Page Title":"ORV3 Frame Ballast Kit | 600mm, Glacier White | 65014-E01 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) frame ballast kit in Glacier White is 600mm wide and adds ballast to compatible OCP rack installations.","Marketing Display Name":"Frame Ballast Kit for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]}],"options":{"Color":["Black","Glacier White"]},"total":2}