{"items":[{"primaryId":"65015-701","Primary ID":"65015-701","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Top of Rack Containment for Open Rack V3","Marketing Description - Global English":"Top of Rack Containment for Open Rack V3 (ORV3); 5\"H x 25\"W x 1\"D (127.0 mm x 635.0 mm x 25.4 mm); Black","Material":"Steel, Plastic","Shipping Weight":7.7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":9,"Ship Length/Depth Uom":"IN","Ship Width":27.1,"Ship Width Uom":"IN","Shipping Weight (Metric)":3.5,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":688.4,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":144.5,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height":"5\" (127 mm)","Width":"25\" (635 mm)","Depth":"1\" (25.4 mm)","BABA Compliant":"1","Product Height":5,"Product Height Uom":"IN","Product Length/Depth":1,"Product Length/Depth Uom":"IN","Product Width ":25,"Product Width Uom":"IN","Product Height (Metric)":127,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":25.4,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":635,"Product Width Uom (Metric)":"MM","Product Weight":5.7,"Product Weight UOM":"LB","Short Description":"TORC,ORV3,600W,BK","SKU Level SEO Page Title":"ORV3 Top Rack Containment | 600mm, Black | 65015-701 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) top-of-rack containment accessory in Black is 600mm wide and helps enclose the upper rack area.","Marketing Display Name":"Top of Rack Containment for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65015-E01","Primary ID":"65015-E01","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Top of Rack Containment for Open Rack V3","Marketing Description - Global English":"Top of Rack Containment for Open Rack V3 (ORV3); 5\"H x 25\"W x 1\"D (127.0 mm x 635.0 mm x 25.4 mm); Glacier White","Material":"Steel, Plastic","Shipping Weight":7.7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":9,"Ship Length/Depth Uom":"IN","Ship Width":27.1,"Ship Width Uom":"IN","Shipping Weight (Metric)":3.5,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":688.4,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":144.5,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height":"5\" (127 mm)","Width":"25\" (635 mm)","Depth":"1\" (25.4 mm)","BABA Compliant":"1","Product Height":5,"Product Height Uom":"IN","Product Length/Depth":1,"Product Length/Depth Uom":"IN","Product Width ":25,"Product Width Uom":"IN","Product Height (Metric)":127,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":25.4,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":635,"Product Width Uom (Metric)":"MM","Product Weight":5.7,"Product Weight UOM":"LB","Short Description":"TORC,ORV3,600W,GW","SKU Level SEO Page Title":"ORV3 Top Rack Containment | 600mm, Glacier White | 65015-E01 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) top-of-rack containment accessory in Glacier White is 600mm wide and helps enclose the upper rack area.","Marketing Display Name":"Top of Rack Containment for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]}],"options":{"Color":["Black","Glacier White"]},"total":2}