{"items":[{"primaryId":"65022-701","Primary ID":"65022-701","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Bottom of Rack Containment for Open Rack V3","Marketing Description - Global English":"Bottom of Rack Containment for Open Rack V3 (ORV3); 2.7\"H x 25\"W x 0.7\"D (68.6 mm x 635.0 mm x 17.8 mm); Black","Material":"Steel, Plastic","Shipping Weight":3.8,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"IN","Ship Length/Depth":6.8,"Ship Length/Depth Uom":"IN","Ship Width":27.1,"Ship Width Uom":"IN","Shipping Weight (Metric)":1.8,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":76.2,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":688.4,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":119,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height":"2.7\" (68.6 mm)","Width":"25\" (635 mm)","Depth":"0.7\" (17.8 mm)","BABA Compliant":"1","Product Height":2.7,"Product Height Uom":"IN","Product Length/Depth":0.7,"Product Length/Depth Uom":"IN","Product Width ":25,"Product Width Uom":"IN","Product Height (Metric)":68.6,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":17.8,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":635,"Product Width Uom (Metric)":"MM","Product Weight":1.8,"Product Weight UOM":"LB","Short Description":"BORC,ORV3,600W,BK","SKU Level SEO Page Title":"ORV3 Bottom Rack Containment | 600mm, Black | 65022-701 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) bottom-of-rack containment accessory in Black is 600mm wide and helps enclose the lower rack area.","Marketing Display Name":"Bottom of Rack Containment for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65022-E01","Primary ID":"65022-E01","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Bottom of Rack Containment for Open Rack V3","Marketing Description - Global English":"Bottom of Rack Containment for Open Rack V3 (ORV3); 2.7\"H x 25\"W x 0.7\"D (68.6 mm x 635.0 mm x 17.8 mm); Glacier White","Material":"Steel, Plastic","Shipping Weight":3.8,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"IN","Ship Length/Depth":6.8,"Ship Length/Depth Uom":"IN","Ship Width":27.1,"Ship Width Uom":"IN","Shipping Weight (Metric)":1.8,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":76.2,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":688.4,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":119,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height":"2.7\" (68.6 mm)","Width":"25\" (635 mm)","Depth":"0.7\" (17.8 mm)","BABA Compliant":"1","Product Height":2.7,"Product Height Uom":"IN","Product Length/Depth":0.7,"Product Length/Depth Uom":"IN","Product Width ":25,"Product Width Uom":"IN","Product Height (Metric)":68.6,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":17.8,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":635,"Product Width Uom (Metric)":"MM","Product Weight":1.8,"Product Weight UOM":"LB","Short Description":"BORC,ORV3,600W,GW","SKU Level SEO Page Title":"ORV3 Bottom Rack Containment | 600mm, Glacier White | 65022-E01 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) bottom-of-rack containment accessory in Glacier White is 600mm wide and helps enclose the lower rack area.","Marketing Display Name":"Bottom of Rack Containment for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]}],"options":{"Color":["Black","Glacier White"]},"total":2}