{"items":[{"primaryId":"65023-701","Primary ID":"65023-701","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Vertical Containment for Open Rack V3","Marketing Description - Global English":"Vertical Containment for Open Rack V3 (ORV3); 88\"H x 1.6\"W x 0.1\"D (2235.2 mm x 40.7 mm x 2.6 mm); 44OU; Black","Material":"Steel, Plastic","Shipping Weight":9.7,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"IN","Ship Length/Depth":56,"Ship Length/Depth Uom":"IN","Ship Width":4,"Ship Width Uom":"IN","Shipping Weight (Metric)":4.4,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":76.2,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":101.6,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":88.4,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height":"88\" (2235.2 mm)","Width":"1.6\" (40.7 mm)","Depth":"0.1\" (2.6 mm)","BABA Compliant":"1","Product Height":88,"Product Height Uom":"IN","Product Length/Depth":0.1,"Product Length/Depth Uom":"IN","Product Width ":1.6,"Product Width Uom":"IN","Product Height (Metric)":2235.2,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":2.6,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":40.7,"Product Width Uom (Metric)":"MM","Product Weight":7.7,"Product Weight UOM":"LB","Short Description":"VERTICAL CONTAINMENT,ORV3,44OU,BK","SKU Level SEO Page Title":"ORV3 Vertical Containment | 44OU, Black | 65023-701 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 44OU vertical containment accessory in Black helps control airflow along compatible OCP rack frames.","Marketing Display Name":"Vertical Containment for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65023-702","Primary ID":"65023-702","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Vertical Containment for Open Rack V3","Marketing Description - Global English":"Vertical Containment for Open Rack V3 (ORV3); 95.6\"H x 1.6\"W x 0.1\"D (2428.3 mm x 40.7 mm x 2.6 mm); 48OU; Black","Material":"Steel, Plastic","Shipping Weight":10.3,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"IN","Ship Length/Depth":64,"Ship Length/Depth Uom":"IN","Ship Width":4,"Ship Width Uom":"IN","Shipping Weight (Metric)":4.7,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":76.2,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":101.6,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":92.82,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height":"95.6\" (2428.3 mm)","Width":"1.6\" (40.7 mm)","Depth":"0.1\" (2.6 mm)","BABA Compliant":"1","Product Height":95.6,"Product Height Uom":"IN","Product Length/Depth":0.1,"Product Length/Depth Uom":"IN","Product Width ":1.6,"Product Width Uom":"IN","Product Height (Metric)":2428.3,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":2.6,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":40.7,"Product Width Uom (Metric)":"MM","Product Weight":8.3,"Product Weight UOM":"LB","Short Description":"VERTICAL CONTAINMENT,ORV3,48OU,BK","SKU Level SEO Page Title":"ORV3 Vertical Containment | 48OU, Black | 65023-702 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 48OU vertical containment accessory in Black helps control airflow along compatible OCP rack frames.","Marketing Display Name":"Vertical Containment for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]}],"options":{"Height":["88\" (2235.2 mm)","95.6\" (2428.3 mm)"]},"total":2}