{"items":[{"primaryId":"65016-701","Primary ID":"65016-701","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"19\" EIA Full Height Rails for Open Rack V3","Marketing Description - Global English":"19\" EIA Full Height Rails for Open Rack V3 (ORV3); 84.2\"H x 1.9\"W x 6.6\"D (2138.7 mm x 48.3 mm x 167.7 mm); 44OU / 48U; Black; Pair","Material":"Steel","Shipping Weight":41.7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":86.2,"Ship Length/Depth Uom":"IN","Ship Width":8.7,"Ship Width Uom":"IN","Rack-Mount Width":19,"Rack-Mount Width Uom":"IN","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":19,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":221,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":680,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"48U","Height":"84.2\" (2138.7 mm) 48U","Width":"1.9\" (48.3 mm)","Depth":"6.6\" (167.7 mm)","BABA Compliant":"1","Product Height":84.2,"Product Height Uom":"IN","Product Length/Depth":6.6,"Product Length/Depth Uom":"IN","Product Width ":1.9,"Product Width Uom":"IN","Product Height (Metric)":2138.7,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":167.7,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":48.3,"Product Width Uom (Metric)":"MM","Product Weight":39.7,"Product Weight UOM":"LB","Short Description":"19 IN EIA RAILS,44OU/48U,BK,PR","SKU Level SEO Page Title":"ORV3 19-inch EIA Rails | 44OU/48U, Black | 65016-701 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) full-height rails in Black support 19-inch EIA equipment mounting in 44OU/48U racks. Sold as a pair.","Marketing Display Name":"19\" EIA Full Height Rails for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65016-702","Primary ID":"65016-702","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"19\" EIA Full Height Rails for Open Rack V3","Marketing Description - Global English":"19\" EIA Full Height Rails for Open Rack V3 (ORV3); 91.2\"H x 1.9\"W x 6.6\"D (2316.5 mm x 48.3 mm x 167.7 mm); 48OU / 52U; Black; Pair","Material":"Steel","Shipping Weight":45,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":93.2,"Ship Length/Depth Uom":"IN","Ship Width":8.7,"Ship Width Uom":"IN","Rack-Mount Width":19,"Rack-Mount Width Uom":"IN","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":20.5,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":221,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":748,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"52U","Height":"91.2\" (2316.5 mm) 52U","Width":"1.9\" (48.3 mm)","Depth":"6.6\" (167.7 mm)","BABA Compliant":"1","Product Height":91.2,"Product Height Uom":"IN","Product Length/Depth":6.6,"Product Length/Depth Uom":"IN","Product Width ":1.9,"Product Width Uom":"IN","Product Height (Metric)":2316.5,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":167.7,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":48.3,"Product Width Uom (Metric)":"MM","Product Weight":43,"Product Weight UOM":"LB","Short Description":"19 IN EIA RAILS,48OU/52U,BK,PR","SKU Level SEO Page Title":"ORV3 19-inch EIA Rails | 48OU/52U, Black | 65016-702 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) full-height rails in Black support 19-inch EIA equipment mounting in 48OU/52U racks. Sold as a pair.","Marketing Display Name":"19\" EIA Full Height Rails for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65016-E01","Primary ID":"65016-E01","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"19\" EIA Full Height Rails for Open Rack V3","Marketing Description - Global English":"19\" EIA Full Height Rails for Open Rack V3 (ORV3); 84.2\"H x 1.9\"W x 6.6\"D (2138.7 mm x 48.3 mm x 167.7 mm); 44OU / 48U; Glacier White; Pair","Material":"Steel","Shipping Weight":41.7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":86.2,"Ship Length/Depth Uom":"IN","Ship Width":8.7,"Ship Width Uom":"IN","Rack-Mount Width":19,"Rack-Mount Width Uom":"IN","Rack-Mount Units":48,"Rack-Mount Uom":"U","Shipping Weight (Metric)":19,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":221,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":680,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"48U","Height":"84.2\" (2138.7 mm) 48U","Width":"1.9\" (48.3 mm)","Depth":"6.6\" (167.7 mm)","BABA Compliant":"1","Product Height":84.2,"Product Height Uom":"IN","Product Length/Depth":6.6,"Product Length/Depth Uom":"IN","Product Width ":1.9,"Product Width Uom":"IN","Product Height (Metric)":2138.7,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":167.7,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":48.3,"Product Width Uom (Metric)":"MM","Product Weight":39.7,"Product Weight UOM":"LB","Short Description":"19 IN EIA RAILS,44OU/48U,GW,PR","SKU Level SEO Page Title":"ORV3 19-inch EIA Rails | 44OU/48U, Glacier White | 65016-E01 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) full-height rails in Glacier White support 19-inch EIA equipment mounting in 44OU/48U racks. Sold as a pair.","Marketing Display Name":"19\" EIA Full Height Rails for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65016-E02","Primary ID":"65016-E02","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"19\" EIA Full Height Rails for Open Rack V3","Marketing Description - Global English":"19\" EIA Full Height Rails for Open Rack V3 (ORV3); 91.2\"H x 1.9\"W x 6.6\"D (2316.5 mm x 48.3 mm x 167.7 mm); 48OU / 52U; Glacier White; Pair","Material":"Steel","Shipping Weight":45,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":93.2,"Ship Length/Depth Uom":"IN","Ship Width":8.7,"Ship Width Uom":"IN","Rack-Mount Width":19,"Rack-Mount Width Uom":"IN","Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":20.5,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":221,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":748,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height RMU":"52U","Height":"91.2\" (2316.5 mm) 52U","Width":"1.9\" (48.3 mm)","Depth":"6.6\" (167.7 mm)","BABA Compliant":"1","Product Height":91.2,"Product Height Uom":"IN","Product Length/Depth":6.6,"Product Length/Depth Uom":"IN","Product Width ":1.9,"Product Width Uom":"IN","Product Height (Metric)":2316.5,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":167.7,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":48.3,"Product Width Uom (Metric)":"MM","Product Weight":43,"Product Weight UOM":"LB","Short Description":"19 IN EIA RAILS,48OU/52U,GW,PR","SKU Level SEO Page Title":"ORV3 19-inch EIA Rails | 48OU/52U, Glacier White | 65016-E02 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) full-height rails in Glacier White support 19-inch EIA equipment mounting in 48OU/52U racks. Sold as a pair.","Marketing Display Name":"19\" EIA Full Height Rails for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]}],"options":{"Height":["84.2\" (2138.7 mm) 48U","91.2\" (2316.5 mm) 52U"],"Color":["Black","Glacier White"]},"total":4}