{"items":[{"primaryId":"65020-701","Primary ID":"65020-701","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Cabinet Extension for Open Rack V3","Marketing Description - Global English":"Cabinet Extension for Open Rack V3 (ORV3); 88\"H x 23.6\"W x 5.2\"D (2235.2 mm x 599.5 mm x 132.1 mm); 44OU; Black","Material":"Steel, Plastic","Shipping Weight":102.8,"Shipping Weight Uom":"LB","Ship Height":92.2,"Ship Height Uom":"IN","Ship Length/Depth":7.2,"Ship Length/Depth Uom":"IN","Ship Width":25.62,"Ship Width Uom":"IN","Shipping Weight (Metric)":46.7,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":2341.9,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":650.8,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":1275,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height":"88\" (2235.2 mm)","Width":"23.6\" (599.5 mm)","Depth":"5.2\" (132.1 mm)","BABA Compliant":"1","Product Height":88,"Product Height Uom":"IN","Product Length/Depth":5.2,"Product Length/Depth Uom":"IN","Product Width ":23.6,"Product Width Uom":"IN","Product Height (Metric)":2235.2,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":132.1,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":599.5,"Product Width Uom (Metric)":"MM","Product Weight":72.8,"Product Weight UOM":"LB","Short Description":"CAB EXT,ORV3,600WX2286H,44OU,BK","SKU Level SEO Page Title":"ORV3 Cabinet Extension | 44OU, Black | 65020-701 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 44OU cabinet extension in Black is 600mm wide and fits compatible rack frames to extend rack configurations.","Marketing Display Name":"Cabinet Extension for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65020-702","Primary ID":"65020-702","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Cabinet Extension for Open Rack V3","Marketing Description - Global English":"Cabinet Extension for Open Rack V3 (ORV3); 95.6\"H x 23.6\"W x 5.2\"D (2428.3 mm x 599.5 mm x 132.1 mm); 48OU; Black","Material":"Steel, Plastic","Shipping Weight":107.4,"Shipping Weight Uom":"LB","Ship Height":99.8,"Ship Height Uom":"IN","Ship Length/Depth":7.2,"Ship Length/Depth Uom":"IN","Ship Width":25.62,"Ship Width Uom":"IN","Shipping Weight (Metric)":48.8,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":2535,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":650.8,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":1402.5,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height":"95.6\" (2428.3 mm)","Width":"23.6\" (599.5 mm)","Depth":"5.2\" (132.1 mm)","BABA Compliant":"1","Product Height":95.6,"Product Height Uom":"IN","Product Length/Depth":5.2,"Product Length/Depth Uom":"IN","Product Width ":23.6,"Product Width Uom":"IN","Product Height (Metric)":2428.3,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":132.1,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":599.5,"Product Width Uom (Metric)":"MM","Product Weight":77.4,"Product Weight UOM":"LB","Short Description":"CAB EXT,ORV3,600WX2478H,48OU,BK","SKU Level SEO Page Title":"ORV3 Cabinet Extension | 48OU, Black | 65020-702 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 48OU cabinet extension in Black is 600mm wide and fits compatible rack frames to extend rack configurations.","Marketing Display Name":"Cabinet Extension for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65020-E01","Primary ID":"65020-E01","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Cabinet Extension for Open Rack V3","Marketing Description - Global English":"Cabinet Extension for Open Rack V3 (ORV3); 88\"H x 23.6\"W x 5.2\"D (2235.2 mm x 599.5 mm x 132.1 mm); 44OU; Glacier White","Material":"Steel, Plastic","Shipping Weight":102.8,"Shipping Weight Uom":"LB","Ship Height":92.2,"Ship Height Uom":"IN","Ship Length/Depth":7.2,"Ship Length/Depth Uom":"IN","Ship Width":25.62,"Ship Width Uom":"IN","Shipping Weight (Metric)":46.7,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":2341.9,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":650.8,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":1275,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height":"88\" (2235.2 mm)","Width":"23.6\" (599.5 mm)","Depth":"5.2\" (132.1 mm)","BABA Compliant":"1","Product Height":88,"Product Height Uom":"IN","Product Length/Depth":5.2,"Product Length/Depth Uom":"IN","Product Width ":23.6,"Product Width Uom":"IN","Product Height (Metric)":2235.2,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":132.1,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":599.5,"Product Width Uom (Metric)":"MM","Product Weight":72.8,"Product Weight UOM":"LB","Short Description":"CAB EXT,ORV3,600WX2286H,44OU,GW","SKU Level SEO Page Title":"ORV3 Cabinet Extension | 44OU, Glacier White | 65020-E01 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 44OU cabinet extension in Glacier White is 600mm wide and fits compatible rack frames to extend rack configurations.","Marketing Display Name":"Cabinet Extension for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]},{"primaryId":"65020-E02","Primary ID":"65020-E02","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Open Rack V3 (ORV3)","Marketing Product Series":"Cabinet Extension for Open Rack V3","Marketing Description - Global English":"Cabinet Extension for Open Rack V3 (ORV3); 95.6\"H x 23.6\"W x 5.2\"D (2428.3 mm x 599.5 mm x 132.1 mm); 48OU; Glacier White","Material":"Steel, Plastic","Shipping Weight":107.4,"Shipping Weight Uom":"LB","Ship Height":99.8,"Ship Height Uom":"IN","Ship Length/Depth":7.2,"Ship Length/Depth Uom":"IN","Ship Width":25.62,"Ship Width Uom":"IN","Shipping Weight (Metric)":48.8,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":2535,"Shipping Height Uom (Metric)":"MM","Shipping Width (Metric)":650.8,"Shipping Width Uom (Metric)":"MM","Msrp $ Usd":1402.5,"Country Of Origin":"US","Certifications":["ROHS","REACH"],"Promote on Website":"1","Height":"95.6\" (2428.3 mm)","Width":"23.6\" (599.5 mm)","Depth":"5.2\" (132.1 mm)","BABA Compliant":"1","Product Height":95.6,"Product Height Uom":"IN","Product Length/Depth":5.2,"Product Length/Depth Uom":"IN","Product Width ":23.6,"Product Width Uom":"IN","Product Height (Metric)":2428.3,"Product Height Uom (Metric)":"MM","Product Depth (Metric)":132.1,"Product Depth Uom (Metric)":"MM","Product Width (Metric)":599.5,"Product Width Uom (Metric)":"MM","Product Weight":77.4,"Product Weight UOM":"LB","Short Description":"CAB EXT,ORV3,600WX2478H,48OU,GW","SKU Level SEO Page Title":"ORV3 Cabinet Extension | 48OU, Glacier White | 65020-E02 | CPI","SKU Level SEO Meta Description":"Open Rack V3 (ORV3) 48OU cabinet extension in Glacier White is 600mm wide and fits compatible rack frames to extend rack configurations.","Marketing Display Name":"Cabinet Extension for Open Rack (ORV3)","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a4ff099b/6aeb96fdd4adb95425000007/65010_ORV3_DATASHEET.pdf"]}],"options":{"Height":["88\" (2235.2 mm)","95.6\" (2428.3 mm)"],"Color":["Black","Glacier White"]},"total":4}