Server and Network Cabinets

CPI designs, manufacturers and helps customers configure and customize the ideal cabinet platform—the foundation on which your enterprise is built and just as critical as the equipment it stores. Explore these options to determine which solution best suits your needs.
Resources
Browse Server and Network (0 Products)
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
896 options
Contact us for pricing.
Availability: Asia Pacific

The GT-Series GlobalFrame® Gen 2 Cabinet System is an easy-to-use, computer and network equipment storage cabinet that complies with data center, computer room and premise network equipment room requirements. 
 

 

Contact us for pricing.

Featuring an industry-leading 1500 lb (680 kg) equipment load, the Z4-Series SeismicFrame® can also support an additional 100 lb (45 kg) top load for cabling.

176 options
Starting at $3,872.60 USD MSRP
Availability: Europe

The EF-Series EuroFrame® Gen 2 Cabinet is an easy-to-use, computer and network equipment storage cabinet that complies with data center, computer room and premise network equipment room requirements. It is available in 15 popular frame sizes.
Contact us for pricing.