• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Replacement Parts
Contact a CPI Solutions Engineer.
Browse Replacement Parts (0 Products)

M-Series MegaFrame® Cabinet is a multi-purpose, lightweight aluminum cabinet available with 19"EIA or 23" wide equipment mounting rails and several styles of doors to match thermal and security requirements.

48 options
Starting at $74.51 USD MSRP

For use within the MegaFrame, SlimFrame and SteelFrame cabinets, this three-piece vertical mounting rail system delivers greater flexibility and maximum use of floor space by allowing a larger variety of servers to be mounted in 30”D (760 mm) or<

42 options
Starting at $71.37 USD MSRP

IBM® vertical mounting rails for the MegaFrame, SlimFrame and SteelFrame cabinets include two full or half height rails and 5/16-18 serrated flange nuts. Mounting rails are made of steel with the Universal EIA 5/8”-5/8”-1/2” (15.9

21 options
Starting at $159.60 USD MSRP

Replacement doors are available in several styles including solid or vented plexiglass and solid or high-flow perforated metal. 

128 options
Contact us for pricing.

Service part used to secure MegaFrame to the floor.  One each clamp that slides over leveling foot and provides a hole for 3/8" floor attachment hardware.

1 option
Starting at $60.44 USD MSRP

Vertical rails for HP Servers allow you to use any HP provided rackmount kit within the MegaFrame M-Series Cabinet.

9 options
Starting at $159.60 USD MSRP

Vertically split design uses minimal aisle space when opened, and provides security and airflow fro rack-mount equipment in the cabinet when closed. 

21 options
Starting at $714.37 USD MSRP

Top panels are vented with edge-protected cable pass through ports. (A solid top panel is available for the MegaFrame Cabinet.) Optional fan kits can be mounted to top panels to provide additional ventilation. 

66 options
Starting at $158.63 USD MSRP

Replacement doors are available in several styles including solid or vented plexiglass and solid or high-flow perforated metal. The high-flow perforated metal door has a 63% open area for maximum ventilation. Doors are easy to remove and can be mounted

72 options
Starting at $634.46 USD MSRP

Side panels for MegaFrame and SlimFrame Cabinets are offered in two styles: the easy-to-remove locking side panel and the bolt-on side panel. The easy-to-remove side panel allows quick access to equipment in a fully loaded cabinet. Side panels ship wit

132 options
Starting at $251.75 USD MSRP
Replacement doors for CUBE-iT™ Wall-Mount Floor-Supported Cabinet.
8 options
Starting at $425.85 USD MSRP