Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

Four Steps for Building a Cable Management Solution with CPI Rack Systems

April 17, 2015

Evolution Cable Management

Well-managed and maintained networking cables and cords are critical to successful data center or computer room operation.

Additionally, organized cables can be easily traced from start to finish, making moves, adds and changes (MACs) easy, which saves valuable time and money. 

Here are four basic steps in building a reliable and flexible network solution:

1. Select a  two- or four-post rack. 

  • What type of equipment will be supported?
  • Does it require two- or four-point support, threaded or square-punched mounting, or a high load support? 

2. Choose a  vertical cable manager.

  • What type and how much cable will be used? 
  • Is a feature-rich solution such as the Evolution® Cable Manager needed? 
  • Or is a more basic solution like Vertical Cabling Section required?

3. Add  horizontal cable managers. 

  • Do you need a 1U, 2U or 3U manager?
  • Do you need the extra capacity of a double-sided manager?
  • Or is a more simple solution using jumper trays, wire management panels, rings or fingers sufficient?

4. Choose  accessories. 

  • Additional products may be needed to manage large amounts of cable. These include cable spools, lashing bars, Saf-T-Grip Strips, brackets and more.

Properly managing and maintaining cables and cords provides the critical support, reliability and flexibility needed to sustain and grow a network. 

Download the Cable Management Brochure for a complete product listing, or download the Quick Reference Guide.

Raissa Carey, eContent Specialist

Search CPI in the News
Categories
Archives