Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

Video: Watch the Innovative Design Features of CPI’s Standard Wall-Mount Cabinet

April 11, 2016

Standard Wall-Mount CabinetChatsworth Products (CPI) designed the Standard Wall-Mount Cabinet with unique features that make installation simple and easy. 

As you will see in the video below, this storage and security solution for network equipment at smaller or remote worksites provides a variety of options, sizes and upgrades to help you meet your requirements.

Here are the main features highlighted in the video:

  • Constructed from a series of panels that mount together through a unique hook-and-slot system, the Wall-Mount Cabinet is quick and easy to assemble.
  • Adjustable depth 19”EIA square-punched mounting rails can be located anywhere from front to back. An additional back rail on the back panel allows for support of four-post mounted devices. 
  • Traditional d-ring cable managers are included and can be installed inside or outside the U space.
  • Lashing bracket is useful for routing cables through either the back or through the glam plate at the top
  • Fan kit option allows for improved airflow.
  • Two-point bonded construction facilitates grounding.
  • Pre-provisioned holes accept CPI’s Electronic Lock Kit System, allowing quick and secure access to anyone who has the code.

Watch the full video now.

Raissa Carey, eContent Specialist
Search CPI in the News
Categories
Archives