Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

Vertical Exhaust Duct Has More Heights; Does Not Require Ceiling Grid Alterations

December 05, 2008

TeraFrame-Vert-Duct-300.jpgThe Vertical Exhaust Duct, a CPI Passive Cooling® Solution used with the F-Series TeraFrame™ Cabinet System has been enhanced to offer more sizes, is configurable to meet ceiling height requirements and is collapsible for easier shipping. The enhanced duct replaces the original Vertical Exhaust Duct and attaches to the top of the 23.6” (600 mm) and 27.6” wide (700 mm) F-Series TeraFrame Cabinets with 41.3” (1050 mm) to 47.2” deep (1200 mm) cabinet frames. In addition, a new Server Top Panel design replaces the previous Server Top Panel on cabinets with the Vertical Exhaust Duct and on cabinets that can be fitted with the Vertical Exhaust Duct. For details on ordering a new duct or top panel see blog article F-Series TeraFrame™ Cabinet: Selecting the Right Top Panel Can Expand Future Options.

Features:

  • Fits existing F-Series TeraFrame Cabinet System
  • Two-piece telescoping duct is available in two height ranges; the short version extends from 20” - 34” (508 mm - 863 mm) and the tall version reaches 34” - 60” (863 mm - 1523 mm)
  • Gaskets located along the top edge of the duct create a seal around the opening in the drop ceiling, eliminating the need for ceiling grid alterations
  • Folds flat during shipping and can be included with a cabinet or ordered separately with a Server Top Panel
  • Easy installation; attaches to the top of a Server Top Panel over a cutout at the rear of the panel
  • UL® Listed

For more information please contact our Technical Support Team. Kim Ream, Sr. eCommerce Specialist

Search CPI in the News
Categories
Archives