Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

New Four-Post Rack Covers All the Bases

February 08, 2008

The new Adjustable Rail QuadraRack™ (ARQR) and ServerRack (ARSR) with adjustable rear mounting rails are easy to assemble, easy to use alternatives to an equipment cabinet or enclosure. The open, four-post design provides solid front and rear support for equipment with unobstructed airflow and easy access to equipment and cable.

Applications
ARQR/ARSR can be used in data centers and network facilities to support heavy equipment with low to medium heat densities. They are also often used for cross-connect applications, especially to support modular network switches or routers. The ARQR features threaded mounting holes to support patch panels, fiber enclosures, network switches and routers and large quantities of network cables. The ARSR has square-punched mounting holes to support rack-mount servers and data storage equipment or any mix of equipment.

Adjustable Rail QuadraRack
   

Unique Adjustable Rails
Both the ARQR and ARSR features adjustable equipment rails that enables you to adjust the front-to-rear mounting depth of the rack to match equipment mounting requirements, even after the rack has been assembled and installed. 

What’s included?
Each rack includes one Top-Mounted Cable Waterfall Tray with an adjustable radius drop, which allows for easy side-to-side routing of patch cords, and comes with one sample 7 RMU T-shaped Cable Guide that aligns with each RMU space. In addition, both racks provide integrated grounding and bonding features which include a Two Mounting Hole Ground Terminal Block and Antioxidant Joint Compound for easy attachment to the Telecommunications Grounding Busbar.

System Solution
ARQR/ARSR can be combined with other Rack SystemCable Management and Cable Runway products to create a complete solution. You can easily bay racks with cabling sections to control cables; add shelves to support equipment; or add overhead Cable Runway to support cables.

Create a custom four-post rack complete with accessories using CPI’s online Product Configurator. Kim Ream, eMarketing Designer

   

Features:

  • Four-post, bonded steel rack supports 2,200 lb
  • Rear mounting rails adjust in depth after installation
  • Self-squaring assembly
  • 19” EIA width, three heights and two depths
  • Available with threaded or square-punched rails
  • Integrated grounding and bonding system
  • Includes Top-Mount Cable Waterfall Tray
  • Bays together for multi-rack configurations
  • Compatible with CPI Vertical Cable Managers
  • Optional Side Panel available
  • Ships flat on pallet
Search CPI in the News
Categories
Archives