Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

Motive™ Cable Management Now Available in Horizontal Configuration

February 21, 2017

Motive Horizontal Cable ManagerChatsworth Products (CPI) recently released Motive™ Horizontal Cable Manager, which complements the styling of the Motive Vertical Cable Manager and provides a dedicated horizontal pathway to organize and store cables above and below patch panels and network switches.

A new, solid chassis option offers a solution for applications where rack-level airflow management is required. A chassis with cable pass-through ports is also available. 

Other key features of Motive Horizontal Cable Manager include:

  • 1U, 2U, 3U and 4U heights available
  • Contoured, snap-on door swings up or down to access cables
  • Matches aesthetics of Motive Vertical Cable Manager

Design tools, such as a Cable Fill Table, Visio Shapes and CAD Blocks are also available to simplify project planning.

For more information on Motive Cable Management, visit the product page.

Shannon Ryan, Digital Marketing Administrator

Search CPI in the News
Categories
Archives