Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

Saving Your Time, and Now Your Money. Clik-Nut® Cage Nuts Available for Less

January 31, 2018

 

Clik-Nut® Hardware KitMany Chatsworth Products (CPI) customers have enjoyed the benefits of Clik-Nut® cage nuts, but general feedback about its price is that it is simply too high. We listen to our customers, and take feedback seriously. As a result, CPI has lowered the price of Clik-Nut to less than the standard cage nut. 

If you've used standard cage nuts, you're aware of the many challenges they bring. Placing cage nuts into square-punched holes requires simultaneous compression and force that exceeds human finger strength. Even with specialty installation tools, installers routinely suffer from pinched fingers or damaged fingernails. When it comes to removal of cage nuts, there are simply no tools that work well. 

The patent-pending Clik-Nut's squeeze-and-release design eliminates the need for tools—meaning easier, safer and faster installation of at least 70 percent. In addition, Clik-Nut features a high payload capacity with the same strength and reliability as standard cage nuts, as well as universal usability, being fully compatible with square-punched holes.

Other benefits include:

  • Multiple thread sets available: M6, 12-24, 10-32
  • Engraved thread size provides easy identification
  • Zinc plated steel finish for corrosion protection

Start saving your time, your fingers and your money by taking advantage of the new low price. View the CPI Online Catalog and create a cart, add your selection and send to a distributor near you for a quote.

Brittany Mangan, Digital Content Specialist


Search CPI in the News
Categories
Archives