Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

Visit CPI at the 2015 BICSI Fall Conference and Exhibition in September

July 31, 2015

BICSIAs a longtime exhibitor and participant in BICSI events, you can count on seeing Chatsworth Products (CPI) at this year’s Fall show, being held Sept. 20 – 24 at the Mandalay Bay Hotel & Convention Center, Las Vegas.

CPI will be displaying a variety of its most innovative solutions at Booth 401 including:

  • Z4-Series SeismicFrame® Cabinet System features an industry-leading 1500 lb (680 kg) seismic equipment load with an additional 100 lb (45 kg) top load for cabling. It is UL Listed for its 3000 lb (1360 kg) static load and integrated grounding and bonding features  
  • eConnect Power Distribution Units (PDUs) – designed to withstand the high heat loads of any hot aisle environment and are available in more than 180 standard configurations, including high-density models 
  • N-Series TeraFrame Gen 3 Network Cabinet – a network cabinet engineered for high-density cable and thermal management, the frame design provides maximum flexibility for mounting equipment, managing airflow, organizing cable and power accessories 
  • Cable Runway – supports backbone and horizontal cables between the point of entry and exit into the telecommunications or equipment rooms and cross-connects on racks or cabinets

CPI looks forward to the opportunity to interact with BICSI attendees and help them meet their communications technology needs. For more information about the event or to register, click here. For questions about CPI products, contact Customer Service.

Shannon Erdley, Public Relations Specialist

Search CPI in the News
Categories
Archives