Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

Power IQ® for eConnect® Now Supports CPI’s Electronic Access Control for Cabinet-level Security

May 10, 2017

Power IQ SoftwareCustomers who currently use Power IQ® (PIQ) for eConnect® can now download the latest upgrade, PIQ 5.2.2.

This current version now provides centralized cabinet-level security status reports and mappings for Chatsworth Products’ (CPI) new eConnect Electronic Access Control (EAC).

If you have an eConnect power distribution unit (PDU) that is connected to eConnect EAC, PIQ automatically maps and reports on door and lock status without the need for manual configuration.  

PIQ maps front and back doors as siblings to the PDU, and for each access attempt and entry, the software provides audit reports for both the door and lock. Users are also able to remotely access the cabinet through the PIQ interface.

Additional enhancements include:

  • Improved multi-vendor trap support for Avocent, Liebert, and Unite Technologies
  • GUI usability enhancements for clarity and consistency in a more modern look and feel
  • Disabling of TLS 1.0 for the most secure web experience to date
  • Resolution of customer-reported items and other issues

See the release notes for more details.

Ready to upgrade to PIQ 5.2.2?  

Download the release today and see these improvements for yourself. To download the release, you will need to have a valid maintenance contract and user login. Download updated software here.

Want to Know More About PIQ?

PIQ works with CPI’s eConnect PDUs and EAC to provide data center managers with a robust yet simplified monitoring capability, allowing them to optimize power efficiencies and metrics such as Power Usage Effectiveness (PUE), bill for energy, power capacity and cabinet access for audit trail.

This creates a smarter data center environment that has the ability to deliver substantial cost savings while improving the delivery of critical business applications.

EAC also works with eConnect PDUs to provide a simple, cost-effective cabinet-level locking solution.

CPI invites you to test drive the full-featured power monitoring software, PIQ® for eConnect, or download a full trial version, so you can experience its robust yet simplified monitoring capabilities.

Try online demo.

Kim Ream, Marketing Project Manager

Search CPI in the News
Categories
Archives