CPI to Showcase eConnect PDUs at DatacenterDynamics Converged Toronto
November 08, 2013
Chatsworth Products (CPI) will highlight the power of its eConnect™ PDU line at the DatacenterDynamics Converged Toronto, to be held at the Allstream Centre on Nov. 13.
CPI's eConnect PDUs are a new generation of intelligent power distribution products that connect you to your evolving enterprise data center. Designed to withstand the heat loads of any hot aisle environment and available in more than 160 standard configurations, eConnect PDUs are UL Listed in the United States and Canada, and CE marked for use in the European Union.
“We carefully engineered eConnect PDUs so that they have the highest ambient temperature in the market (65C/149F) and are easily integrated into any industry DCIM or software, in addition to featuring a low-profile design and top-notch reliability,” says Anderson Hungria, CPI’s senior product manager for Power and Electronics.
Other benefits of CPI’s eConnect PDUs include:
- One of the market’s shortest lead times
- Capacity from 1.4kW to 23kW per PDU
- IP Consolidation up to 20 PDUs
For more information about CPI’s eConnect PDUs, visit the product web page here.
DatacenterDynamics Converged Toronto will focus on virtualization, cloud infrastructure architectures, DCIM, IT automation and capacity planning, among other key topics.
Raissa Carey, eContent Specialist