Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

How Important is Temperature Rating When Selecting a PDU?

October 15, 2015

eConnect in Oak Ridge Data Center - OAKRIDGE_ECONNECT_INSTALLED_RGB72.jpgPower distribution units (PDUs) are usually installed in the back of cabinets behind hot air exhaust from equipment, which is potentially the hottest part of every data center. Depending on the expected ΔT from servers ranging from 25°F to 30°F (13°C to 20°C), the heat at the rear of cabinets or hot aisle containment can reach 110°F to 140°F (43°C to 60°C). In this type of environment, there are very few devices that can continuously operate reliably and efficiently.

CPI eConnect® PDUs currently have the highest ambient operating temperature rating of any PDU in the market. eConnect PDUs have been specially designed and tested for continuous operation in ambient air temperatures up to 149°F (65°C) to exceed the anticipated temperatures in a typical contained aisle.

To keep the product safely operational at such high temperatures, strategically placed air vents, a larger power supply, high temperature components and other elements were included in the design. eConnect PDUs comply to safety standards by the International Electrotechnical Commission and are UL Listed.

Additionally, the eConnect’s streamline design minimizes the space it occupies within the cabinet. On units with multiple breakers, the outlets are arranged in an alternating pattern, so you distribute load more evenly as you plug in equipment. For intelligent PDUs, the LCD display is centrally located so that it is easy to read when the PDU is installed. It is possible to access the unit remotely using a web browser for setup, monitoring and control. IP consolidation allows access of up to 20 PDUs through a single Ethernet connection and IP address. Alternately, the PDU supports SNMP so that it can be monitored with third-party monitoring software.

Find out more about power in the data center by reading CPI White Paper, “Selecting Rack-Mount Power Distribution Units For High-Efficiency Data Centers”.

Kim Ream, Marketing Project Manager

Search CPI in the News
Categories
Archives