Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

CPI’s New Seismic Cabinet Protects Equipment With Industry-Leading 1500lb Load Capacity

September 17, 2014

Z4-Series SeismicFrame Cabinet - Z4-11U-113C-C12P_RIGHT_RGB72.jpgDesigned to protect and store network equipment in seismic-prone areas, Chatsworth Products’ (CPI) innovative Z4-Series SeismicFrame® Cabinet leads the market with a 1500 lb equipment load capacity.

This market-leading performance was verified by the stringent shaker tests required by Telcordia Technologies GR-63-CORE. To get a GR-63-CORE certification, an enclosure, for example, is loaded to maximum capacity and mounted on a shaker table. The shaker table simulates an earthquake (up to 8.3 on the Richter scale) and shakes the enclosure front-back, side-side and up-down at different levels of intensity. The enclosure must keep all the equipment operational during and after the test to pass.

See it for yourself:


Additionally, this robust cabinet has a frame design that is very similar to non-seismic data center cabinets, eliminating the need for extra bracing along the sides, which can interfere with airflow, cable or power management.

Available in multiple size options, including a unique model with a narrow width to accommodate deeper equipment while maintaining a small footprint, CPI’s Z4-Series SeismicFrame is a complete solution for data centers that want to prevent downtime during and after seismic events, without compromising cable, thermal and power efficiency.

For more information, visit the product page.

Raissa Carey, eContent Specialist

Search CPI in the News
Categories
Archives