June 2003 - Sliding Shelf Featuring Revolutionary Cable Management Solution Now Available From CPI

GEORGETOWN, TX, June 2003- Chatsworth Products, Inc. (CPI), a 100% employee-owned leading manufacturer of structural support systems for technology equipment, announces the availability of its 32" Deep MegaFrame® Sliding Shelf. Keeping ease of access, maintenance and troubleshooting in mind-while maintaining valuable surface space-the new shelf offers a built-in easy-slide feature to extend and retract the unit. The shelf's movement is facilitated by a uniquely efficient undercarriage belt, composed of an UL94V-2 rated polycarbonate material, and easily accommodates cable bundles of up to 1.00" in diameter.

Offered as another key accessory to enhance the industry-favorite MegaFrame cabinet product line and designed with CPI Style in mind, the Deep Sliding Shelf addresses cable storage in an efficient, simple and aesthetically pleasing manner. Requiring only a screwdriver to assemble, the shelf includes a cable management mechanism that extends and retracts more naturally than other hinged shelving solutions currently available. The shelf's cable management mechanism does not take up additional rack space; and cables do not kink, twist or become cut in the process of shelf extension and retraction.

Made of strong, heavy gauge aluminum, the shelf has an excellent load-to-weight support ratio of 6 to 1. The 25 pound shelf can support up to 160 pounds while taking up less than 2 RMU (1 RMU=1.75") of space. The shelf extends a full 32" and locks in the closed or fully extended position using easily accessible front lock levers. The shelf is offered in two dimensions: 19" W x 32" D with a 52" L cable management belt and 23" W x 32" D with a 52" L cable management belt. Cables can be quickly added with a simple flip of the eight molded clips attached to the shelf's belt.

Click here for technical information

 32" Sliding Shelf

CPI's new 32" Deep MegaFrame Sliding Shelf addresses cable storage needs with ease of access, maintenance and troubleshooting in mind. The shelf offers a built-in easy-slide feature to extend and retract the unit eliminating the kinks, twists and cuts often caused by shelf extension and retraction.

About Chatsworth Products

Chatsworth Products (CPI) is a global manufacturer of products and solutions that protect your ever-growing investment in information and communications technology for IT and industrial automation applications. We act as your business partner and are uniquely prepared to respond to your requirements with global availability and rapid product customization, giving you a competitive advantage. With decades of experience engineering thermal, power and cable management solutions for the data center, enterprise networking and industrial enclosure markets, CPI is well positioned to provide you with unequaled application expertise, customer service and technical support, and a global network of industry-leading distributors.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

©2024 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, CUBE-iT, Secure Array, eConnect, Evolution, GlobalFrame, MegaFrame, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame, Motive, EuroFrame, Velocity and ZetaFrame are federally registered trademarks of Chatsworth Products. H-Plane, Hi-Bar, In-Plane, M-Frame, NetPoint, Oberon, Simply Efficient, Skybar, and Wi-Tile and are trademarks of Chatsworth Products.

MEDIA CONTACT
Maren Price
Marketing Content Manager
Email: [email protected]

See all CPI Contacts

For complete media and press information, resources and more, visit the CPI Press Kit.