Rack Bonding Jumper Kit
Helpful Downloads & Links
Design Tools
Overview

Rack Bonding Jumper Kits serve as a rack bonding conductor for CPI’s Universal and Standard Racks. CPI’s Universal Racks include a location for attaching the Rack Bonding Jumper Kit inside the rack’s vertical equipment mounting channel. Order additional hardware as required to secure the other end of the jumper to the telecommunications equipment bonding conductor or directly to a telecommunications bonding busbar.

Kit consists of:

  • 9’L (2.7 m) #6 AWG stranded copper conductor insulated green with a horizontal yellow stripe attached to a two-hole compression lug with 1/4” (6.35 mm) bolt holes spaced on 5/8” (15.88 mm)  centers
  • 1/4-20 zinc plated serrated flange hex nuts
  • 0.5 oz (14 g) packet of aluminum antioxidant joint compound
  • Constructed of UL Listed components, File E236184, Category KDER (US), KDER7 (Canada) - Bonding and Grounding Equipment
  • Available individually or in packages of 10
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Quantity Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters