Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Grounding Straps & Bonding Jumpers
(6 Product Options)
Sort By

The Adjustable Cable Runway Grounding Strap Kit provides a grounded pathway between runway lengths.

2 options
Starting at $37.97 USD MSRP

Cable Runway Ground Strap Kits provide a ground pathway between cable runway lengths when fastened together across splices.

2 options
Starting at $37.96 USD MSRP

Use the Equipment Ground Jumper Kit with the Vertical Rack Busbar Kit to bond rack-mount equipment. Kit includes a 24" (710 mm) insulated green/yellow helical strip #6 AWG ground conductor with a Slotted Compression Lug on one end and a 90º S

1 option
Starting at $59.30 USD MSRP

Provide common grounding from equipment rack or cabinet to Telecommunications Equipment Bonding Conductor with ground wire and ground jumper kits.

2 options
Starting at $37.21 USD MSRP

Use Ground Wire to create custom-length ground jumpers to bond CPI Racks, Cabinets and Cable Runway to Telecommunications Grounding Busbars.

1 option
Starting at $337.20 USD MSRP

Provide common grounding from equipment rack or cabinet to Telecommunications Equipment Bonding Conductor with ground wire and ground jumper kits.

2 options
Starting at $54.09 USD MSRP