Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Pedestal Clamp with Ground Connector
Overview

Pedestal Clamp With Grounding Connector for square or round pedestal 1-1/8" (28 mm) outside diameter, (2) #6 AWG per side or (2) 2/0 one side only. Includes stainless steel hardware. Supports ground wires from round or square raised floor pedestals. Supports up to four wires from the pedestal. Use to create a signal reference grid under raised access floor. UL Listed.

Explore Product Options
Refine By
Refine By
Explore Sizes & Options (3 Product Options)
Product Number general.products.attributes.Pedestal_Style Price (USD MSRP)
No Products Matching Your Filters