Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Pipe Clamp with Ground Connector
Overview

Pipe Clamp with Grounding Connector for pipes with outside diameter 5.6"-6.6", (142.2mm-167.6mm), (2) #6AWG-250MCM conductors, includes stainless steel hardware. Supports ground wires from metal pipes. The connector provides a ground connection for the pipe and supports up to two wires parallel or perpendicular to the pipe. Select the clamp that best matches the size of the pipe. UL Listed.

Explore Product Options
Refine By
Refine By
Explore Sizes & Options (6 Product Options)
Product Number Pipe Diameter Range Price (USD MSRP)
No Products Matching Your Filters