Busbars
Busbars provide a central point for equipment ground connections, and are made from Hard-Drawn Electrolytic Tough Pitch 110 Alloy solid copper. Insulators and mounting brackets are preassembled, as appropriate. Different sizes and various hole patterns are available to accommodate your installation’s bonding system.
 
Resources
Commercial Applications (1 Product Options)

CPI Standard Busbars are insulated ground bus mounting plates specifically designed for commercial applications. 

3 options
Starting at $195.81 USD MSRP