Standard Busbars
Helpful Downloads & Links
Product Information
Design Tools
Overview

CPI Standard Busbars are insulated ground bus mounting plates specifically designed for commercial applications.  The Hard-Drawn Electrolytic Tough Pitch 110 Alloy solid copper bonding bars are 1/4" (6.4 mm) thick and stand off 2.75" (70 mm) from the backboard or wall. The 10" (254 mm) Busbar accepts 1/4" (6.4 mm) single bolt lugs. The 12" (304.8 mm) and 20" (508 mm) Busbars provide connection for nine or 17 lugs respectively, accepting lugs with either 3/4", 1" or 1-3/4" (19 mm, 25.4 mm or 44.5 mm) centers. Any lug with 3/8” (9.5 mm) bolts may be used. 

  • Each Busbar assembly consists of:
    • 1 Busbar
    • 2 insulators
    • 2 stand-off brackets
    • 4 stainless steel bolts
    • 4 lock washers
    • 4 flat washers
  • All Busbars ship individually and preassembled
  • Other configurations available on request
  • UL® Listed
Explore Product Options
Refine By
Refine By
  • Width
Explore Sizes & Options (3 Product Options)
Product Number Width Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters