Busbars
Busbars provide a central point for equipment ground connections, and are made from Hard-Drawn Electrolytic Tough Pitch 110 Alloy solid copper. Insulators and mounting brackets are preassembled, as appropriate. Different sizes and various hole patterns are available to accommodate your installation’s bonding system.
 
Resources
Rack-Mount Busbar (4 Product Options)
Use Rack Bonding Busbar for consolidating equipment bonding.
3 options
Starting at $98.61 USD MSRP
Vertical Rack Bonding Busbar (RBB) Kits isolate the Busbar from the rack to help control current paths from passing through one piece of equipment to another.
2 options
Starting at $145.33 USD MSRP
Vertical Rack Bonding Busbar (RBB) for consolidating equipment bonding connections.
2 options
Starting at $111.88 USD MSRP
The Rack Bonding Busbar (RBB) Kit includes a thin strip of tinned copper that attaches to the rack’s equipment mounting rail to provide direct bonding contact for rack-mount equipment or a convenient bonding strip.
1 option
Starting at $176.83 USD MSRP