In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Grounding Busbars
Grounding Busbars provides a central point for equipment ground connections, and are made from Hard-Drawn Electrolytic Tough Pitch 110 Alloy solid copper. Insulators and mounting brackets are preassembled, as appropriate. Different sizes and various hole patterns are available to accommodate your installation’s bonding system.
 
Browse Grounding Busbars (0 Products)
Sort By

CPI Standard Busbars are insulated ground bus mounting plates specifically designed for commercial applications.

3 options
Starting at $149.94 USD MSRP

Horizontal Rack Busbar for consolidating equipment grounds. Constructed of 3/16" thick x 3/4"H (4.763 mm x 19.1 mm) hard-drawn electrolytic tough pitch 110 alloy copper bar.

3 options
Starting at $75.51 USD MSRP

Vertical Rack Busbar for consolidating equipment grounds. Constructed of hard-drawn electrolytic tough pitch 110 alloy copper bar with pairs of #1/4-20 tapped mounting holes on 5/8" (15.88 mm) centers.

2 options
Starting at $85.66 USD MSRP

The Rack Ground Bar Kit includes a thin strip of tinned copper that attaches to the rack's equipment mounting rail to provide direct ground contact for rack-mount equipment or a convenient bonding strip. Sized to fit a 7' (2.1 m) high rack with

2 options
Starting at $111.30 USD MSRP

Vertical Rack Ground Bar Kit includes a thin strip of tinned copper that attaches to the rack's equipment mounting rail to provide direct ground contact for rack-mount equipment or a convenient bonding strip.

1 option
Starting at $135.41 USD MSRP

The CPI 13622 series Telecommunications Grounnding Busbar (TGB) provides a central ground attachment point or telecommunications systems, computers and other equipment located in the data room. The CPI 40153 series Telecommunications Main Grounding Bus

4 options
Starting at $120.77 USD MSRP

Busbar Assemblies With Lug Kits contain the CPI Telecommunications Main Grounding Busbar along with required stainless steel hardware to fasten the two-hole ground lugs to the Busbar.

3 options
Starting at $195.76 USD MSRP