Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Cable Runway Movable Cross Member
Overview

Permits the dropping of cables at any point between cross members of 9", 12" or 18"W (230 mm, 300 mm or 460 mm) Cable Runways. Combine with the recommended Cable Runway Radius Drop.

Key Features and Benefits

  • Fits on standard cable runway only - 1-1/2" x 3/8" stringer (38.1 mm x 9.53 mm)
  • Can be used as an attachment point for the Cable Runway Radius Drop
  • Easy installation using provided hardware

 

Explore Product Options
Refine By
Refine By
  • Type
  • Finish/ Color
Explore Sizes & Options (12 Product Options)
Product Number Type Finish/ Color Price (USD MSRP)
No Products Matching Your Filters