Used to support Cable Runway from ceilings.
Used to splice two threaded rods end to end.
Protects cable from damage during installation. Made of plastic PVC tubing. Gray I.D. = 0.630" (16 mm)
Fastens a 3/8" or 5/8" threaded rod to an I-beam.